카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
brc-d-a01
VIPDO
fagongchangzidonghua
zhixiangdaogui
brc-d-a0-la
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/brc-d-a0-la/brc-d-a0-la-zpt.prj},{NB=LAD01-BRC25LA-L160-N-ZF},{CODE=LAD0},{NOBPR=1},{MODEL=BRC25LA},{DN=25},{FM=LA:Extended flange threaded type (extended, standard high)},{PD=ZF},{LR=160},{AG=N},{H=36},{W=70},{W2=23.5},{E=7.0},{L=110.1},{B=57},{J=45},{MQXL=M8x12},{L2=12},{L1=79.1},{YK=M6x1},{T1=7.8},{N=15.6},{W1=23},{H1=22.0},{F=60},{D2=7.0},{D=11.0},{H3=9.5},{G=20.0},{C=2600},{C0=4600},{MX=52.9},{MY=45.5},{MZ=45.5},{SW=0.72},{GRW=5.2},{PPATH=brc-d-a0-la.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
DN
Dimension
ⁿ/ₐ
FM
Flanged form
ⁿ/ₐ
H
Assembly specification (mm)
ⁿ/ₐ
W
Assembly specification (mm)
ⁿ/ₐ
W2
Assembly specification (mm)
ⁿ/ₐ
E
Assembly specification (mm)
ⁿ/ₐ
L
Slider size (mm)
ⁿ/ₐ
B
Slider size (mm)
ⁿ/ₐ
J
Slider size (mm)
ⁿ/ₐ
MQXL
MQxl Slider size (mm)
ⁿ/ₐ
L1
Slider size (mm)
ⁿ/ₐ
YK
Oil hole Slider size (mm)
ⁿ/ₐ
T1
Slider size (mm)
ⁿ/ₐ
N
Slider size (mm)
ⁿ/ₐ
W1
Guide rail size
ⁿ/ₐ
H1
Guide rail size
ⁿ/ₐ
F
Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
D
d Guide rail size
ⁿ/ₐ
H3
h Guide rail size
ⁿ/ₐ
G
reference material
ⁿ/ₐ
C
Dynamic rated load/kgf
ⁿ/ₐ
C0
Static rated load/kgf
ⁿ/ₐ
MX
MxAllowable static moment
ⁿ/ₐ
MY
MYAllowable static moment
ⁿ/ₐ
MZ
MzAllowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LAD01-BRC15A0-L160-N-ZF
LAD01-BRC15A0-L160-N-ZF
LAD0
BRC15A0
15
A0:Flange threaded type (...
24
47
16.0
4.6
66.0
38
30
M5x8
40.0
Φ3
4.3
5.0
15
14.0
60
4.5
7.5
5.8
20.0
850
1350
10.1
6.8
6.8
0.21
1.4
LAD11-BRD15A0-L100-N-ZF
LAD11-BRD15A0-L100-N-ZF
LAD1
BRD15A0
15
A0:Flange threaded type (...
24
47
16.0
4.6
56.0
38
30
M5x8
40.0
Φ3
4.3
5.0
15
14.0
60
4.5
7.5
5.8
20.0
850
1350
10.1
6.8
6.8
0.21
1.4
LAD01-BRC20A0-L160-N-ZF
LAD01-BRC20A0-L160-N-ZF
LAD0
BRC20A0
20
A0:Flange threaded type (...
30
63
21.5
5.0
77.8
53
40
M6x9
48.8
M6x1
7.0
15.6
20
18.0
60
6.0
9.5
9.0
20.0
1400
2400
24.0
14.6
14.6
0.40
2.6
LAD11-BRD20A0-L160-N-ZF
LAD11-BRD20A0-L160-N-ZF
LAD1
BRD20A0
20
A0:Flange threaded type (...
30
63
21.5
5.0
67.8
53
40
M6x9
48.8
M6x1
7.0
15.6
20
18.0
60
6.0
9.5
9.0
20.0
1400
2400
24.0
14.6
14.6
0.40
2.6
LAD01-BRC20LA-L160-N-ZF
LAD01-BRC20LA-L160-N-ZF
LAD0
BRC20LA
20
LA:Extended flange thread...
30
63
21.5
5.0
92.4
53
40
M6x9
63.4
M6x1
7.0
15.6
20
18.0
60
6.0
9.5
9.0
20.0
1650
3000
30.0
23.8
23.8
0.52
2.6
LAD11-BRD20LA-L160-N-ZF
LAD11-BRD20LA-L160-N-ZF
LAD1
BRD20LA
20
LA:Extended flange thread...
30
63
21.5
5.0
82.4
53
40
M6x9
63.4
M6x1
7.0
15.6
20
18.0
60
6.0
9.5
9.0
20.0
1650
3000
30.0
23.8
23.8
0.52
2.6
LAD01-BRC25A0-L160-N-ZF
LAD01-BRC25A0-L160-N-ZF
LAD0
BRC25A0
25
A0:Flange threaded type (...
36
70
23.5
7.0
88.0
57
45
M8x12
57.0
M6x1
7.8
15.6
23
22.0
60
7.0
11.0
9.5
20.0
1950
3200
36.8
22.8
22.8
0.57
3.6
LAD11-BRD25A0-L160-N-ZF
LAD11-BRD25A0-L160-N-ZF
LAD1
BRD25A0
25
A0:Flange threaded type (...
36
70
23.5
7.0
78.0
57
45
M8x12
57.0
M6x1
7.8
15.6
23
22.0
60
7.0
11.0
9.5
20.0
1950
3200
36.8
22.8
22.8
0.57
3.6
LAD01-BRC25LA-L160-N-ZF
LAD01-BRC25LA-L160-N-ZF
LAD0
BRC25LA
25
LA:Extended flange thread...
36
70
23.5
7.0
110.1
57
45
M8x12
79.1
M6x1
7.8
15.6
23
22.0
60
7.0
11.0
9.5
20.0
2600
4600
52.9
45.5
45.5
0.72
5.2
LAD11-BRD25LA-L160-N-ZF
LAD11-BRD25LA-L160-N-ZF
LAD1
BRD25LA
25
LA:Extended flange thread...
36
70
23.5
7.0
100.1
57
45
M8x12
79.1
M6x1
7.8
15.6
23
22.0
60
7.0
11.0
9.5
20.0
2600
4600
52.9
45.5
45.5
0.72
5.2
LAD01-BRC30A0-L200-N-ZF
LAD01-BRC30A0-L200-N-ZF
LAD0
BRC30A0
30
A0:Flange threaded type (...
42
90
31.0
9.0
109.0
72
52
M10x12
72.0
M6x1
7.0
15.6
28
26.0
80
9.0
14.0
12.5
20.0
2850
4800
67.2
43.2
43.2
1.10
5.2
LAD11-BRD30A0-L200-N-ZF
LAD11-BRD30A0-L200-N-ZF
LAD1
BRD30A0
30
A0:Flange threaded type (...
42
90
31.0
9.0
99.0
72
52
M10x12
72.0
M6x1
7.0
15.6
28
26.0
80
9.0
14.0
12.5
20.0
2850
4800
67.2
43.2
43.2
1.10
5.2
LAD01-BRC30LA-L200-N-ZF
LAD01-BRC30LA-L200-N-ZF
LAD0
BRC30LA
30
LA:Extended flange thread...
42
90
31.0
9.0
131.3
72
52
M10x12
94.3
M6x1
7.0
15.6
28
26.0
80
9.0
14.0
12.5
20.0
3600
6400
89.6
75.4
75.4
1.40
7.2
LAD11-BRD30LA-L200-N-ZF
LAD11-BRD30LA-L200-N-ZF
LAD1
BRD30LA
30
LA:Extended flange thread...
42
90
31.0
9.0
121.3
72
52
M10x12
94.3
M6x1
7.0
15.6
28
26.0
80
9.0
14.0
12.5
20.0
3600
6400
89.6
75.4
75.4
1.40
7.2
LAD11-BRD35A0-L200-N-ZF
LAD11-BRD35A0-L200-N-ZF
LAD1
BRD35A0
35
A0:Flange threaded type (...
48
100
33.0
9.5
109.0
82
62
M10x13
80.0
M6x1
8.0
15.6
34
29.0
80
9.0
14.0
12.5
20.0
3850
6200
105.4
62.0
62.0
1.60
7.2
LAD11-BRD35LA-L200-N-ZF
LAD11-BRD35LA-L200-N-ZF
LAD1
BRD35LA
35
LA:Extended flange thread...
48
100
33.0
9.5
134.8
82
62
M10x13
105.8
M6x1
8.0
15.6
34
29.0
80
9.0
14.0
12.5
20.0
4800
8300
141.1
109.8
109.8
2.00
7.2
LAD11-BRD45A0-L255-N-ZF
LAD11-BRD45A0-L255-N-ZF
LAD1
BRD45A0
45
A0:Flange threaded type (...
60
120
37.5
14.0
138.2
100
80
M12x15
105.0
M8x1
8.5
16.0
45
38.0
105
14.0
20.0
17.5
22.5
6500
10500
236.3
137.8
137.8
2.70
12.3
LAD11-BRD45LA-L255-N-ZF
LAD11-BRD45LA-L255-N-ZF
LAD1
BRD45LA
45
LA:Extended flange thread...
60
120
37.5
14.0
163.0
100
80
M12x15
129.8
M8x1
8.5
16.0
45
38.0
105
14.0
20.0
17.5
22.5
7700
13000
292.5
210.9
210.9
3.60
12.3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성