VE
unitray
FASTRAY
Vertical Elbows
Vertical Fitting
Powered by
CAD모델 선택
{unitray/fastray/vertical_elbows/vertical_fitting/ve.prj},{NB=FAS-VET23-Outside},{SHA256=6AEt7/hf/2RgL9Uz/9Ig6fNcaRjjQ4GU2+adZvqkQUQ=},{INAME=00055__vea2d232doutside},{PN=FAS-VET23},{DESC=Vertical Elbow},{MF=T - 316 Stainless},{SIDEHT=2 - 50mm (2)\"},{W=3 - 150mm},{ORIENTATION=Outside}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
W
Width
ⁿ/ₐ
ORIENTATION
Orientation (Vertical only)
ⁿ/ₐ
FAS-VEA21-Inside
FAS-VEA21
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
1 - 50mm
Inside
FAS-VEA22-Inside
FAS-VEA22
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
2 - 100mm
Inside
FAS-VEA23-Inside
FAS-VEA23
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
3 - 150mm
Inside
FAS-VEA24-Inside
FAS-VEA24
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
4 - 200mm
Inside
FAS-VEA25-Inside
FAS-VEA25
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
5 - 300mm
Inside
FAS-VEA26-Inside
FAS-VEA26
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
6 - 450mm
Inside
FAS-VEA27-Inside
FAS-VEA27
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
7 - 600mm
Inside
FAS-VEA21-Outside
FAS-VEA21
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
1 - 50mm
Outside
FAS-VEA22-Outside
FAS-VEA22
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
2 - 100mm
Outside
FAS-VEA23-Outside
FAS-VEA23
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
3 - 150mm
Outside
FAS-VEA24-Outside
FAS-VEA24
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
4 - 200mm
Outside
FAS-VEA25-Outside
FAS-VEA25
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
5 - 300mm
Outside
FAS-VEA26-Outside
FAS-VEA26
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
6 - 450mm
Outside
FAS-VEA27-Outside
FAS-VEA27
Vertical Elbow
A - Aluminum
2 - 50mm (2)"
7 - 600mm
Outside
FAS-VEG21-Inside
FAS-VEG21
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
1 - 50mm
Inside
FAS-VEG22-Inside
FAS-VEG22
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
2 - 100mm
Inside
FAS-VEG23-Inside
FAS-VEG23
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
3 - 150mm
Inside
FAS-VEG24-Inside
FAS-VEG24
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
4 - 200mm
Inside
FAS-VEG25-Inside
FAS-VEG25
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
5 - 300mm
Inside
FAS-VEG26-Inside
FAS-VEG26
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
6 - 450mm
Inside
FAS-VEG27-Inside
FAS-VEG27
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
7 - 600mm
Inside
FAS-VEG21-Outside
FAS-VEG21
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
1 - 50mm
Outside
FAS-VEG22-Outside
FAS-VEG22
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
2 - 100mm
Outside
FAS-VEG23-Outside
FAS-VEG23
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
3 - 150mm
Outside
FAS-VEG24-Outside
FAS-VEG24
Vertical Elbow
G-Galvanized
2 - 50mm (2)"
4 - 200mm
Outside
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성