카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7412 - Guide bushes with shoulder, ball guide aluminium
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7412_asmtab.prj},{NB=ST7412.38X052X058},{BESTNR=ST7412.38X052X058},{D1=38},{V=1.000},{D2=46},{D3=58},{D5=66},{D6=58},{D8=83},{L1=52},{L2=58},{L3=37},{L4=15},{BM=mit Bund Wälzführung mit Kugelkäfig Alu},{WG=0.577},{PPATH=parts/st_7412/st_7412_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D8
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7412.19X035X043
ST7412.19X035X043
19
25
32
40
32
59
35
43
23
12
with collar Roller guide ...
0.153
ST7412.19X043X054
ST7412.19X043X054
19
25
32
40
32
59
43
54
23
20
with collar Roller guide ...
0.209
ST7412.19X059X074
ST7412.19X059X074
19
25
32
40
32
59
59
74
23
36
with collar Roller guide ...
0.317
ST7412.20X035X043
ST7412.20X035X043
20
26
32
40
32
59
35
43
23
12
with collar Roller guide ...
0.144
ST7412.20X043X054
ST7412.20X043X054
20
26
32
40
32
59
43
54
23
20
with collar Roller guide ...
0.196
ST7412.20X059X074
ST7412.20X059X074
20
26
32
40
32
59
59
74
23
36
with collar Roller guide ...
0.299
ST7412.24X035X043
ST7412.24X035X043
24
30
40
48
40
65
35
43
23
12
with collar Roller guide ...
0.232
ST7412.24X060X074
ST7412.24X060X074
24
30
40
48
40
65
60
74
23
37
with collar Roller guide ...
0.453
ST7412.24X080X090
ST7412.24X080X090
24
30
40
48
40
65
80
90
23
57
with collar Roller guide ...
0.615
ST7412.25X035X043
ST7412.25X035X043
25
31
40
48
40
65
35
43
23
12
with collar Roller guide ...
0.207
ST7412.25X060X074
ST7412.25X060X074
25
31
40
48
40
65
60
74
23
37
with collar Roller guide ...
0.426
ST7412.25X080X090
ST7412.25X080X090
25
31
40
48
40
65
80
90
23
57
with collar Roller guide ...
0.618
ST7412.30X042X054
ST7412.30X042X054
30
38
48
56
48
73
42
54
30
12
with collar Roller guide ...
0.351
ST7412.30X075X083
ST7412.30X075X083
30
38
48
56
48
73
75
83
30
45
with collar Roller guide ...
0.733
ST7412.30X093X103
ST7412.30X093X103
30
38
48
56
48
73
93
103
30
63
with collar Roller guide ...
0.946
ST7412.32X042X054
ST7412.32X042X054
32
40
48
56
48
73
42
54
30
12
with collar Roller guide ...
0.312
ST7412.32X075X083
ST7412.32X075X083
32
40
48
56
48
73
75
83
30
45
with collar Roller guide ...
0.666
ST7412.32X093X103
ST7412.32X093X103
32
40
48
56
48
73
93
103
30
63
with collar Roller guide ...
0.871
ST7412.38X052X058
ST7412.38X052X058
38
46
58
66
58
83
52
58
37
15
with collar Roller guide ...
0.577
ST7412.38X082X094
ST7412.38X082X094
38
46
58
66
58
83
82
94
37
45
with collar Roller guide ...
1.043
ST7412.38X107X128
ST7412.38X107X128
38
46
58
66
58
83
107
128
37
70
with collar Roller guide ...
1.439
ST7412.40X052X058
ST7412.40X052X058
40
48
58
66
58
83
52
58
37
15
with collar Roller guide ...
0.520
ST7412.40X082X094
ST7412.40X082X094
40
48
58
66
58
83
82
94
37
45
with collar Roller guide ...
0.971
ST7412.40X107X128
ST7412.40X107X128
40
48
58
66
58
83
107
128
37
70
with collar Roller guide ...
1.327
ST7412.48X065X074
ST7412.48X065X074
48
56
70
80
70
97
65
74
47
18
with collar Roller guide ...
1.008
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성