카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7118 - Guide pillars with small middle mount shoulder
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7118.prj},{NB=ST7118.25X120X100},{BESTNR=ST7118.25X120X100},{D1=25},{D3=26},{D5=32},{D8=49},{L=220},{L1=120},{L2=100},{L3=22},{L5=98},{L7=6},{BM=mit kleinem Mittenbund},{WG=0.734},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D8
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
L7
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7118.12X050X040
ST7118.12X050X040
12
13
18
35
90
50
40
12
38
4
with small centre collar
0.102
ST7118.12X060X040
ST7118.12X060X040
12
13
18
35
100
60
40
12
48
4
with small centre collar
0.114
ST7118.12X060X050
ST7118.12X060X050
12
13
18
35
110
60
50
12
48
4
with small centre collar
0.120
ST7118.12X070X050
ST7118.12X070X050
12
13
18
35
120
70
50
12
58
4
with small centre collar
0.114
ST7118.12X070X060
ST7118.12X070X060
12
13
18
35
130
70
60
12
58
4
with small centre collar
0.140
ST7118.12X070X070
ST7118.12X070X070
12
13
18
35
140
70
70
12
58
4
with small centre collar
0.150
ST7118.12X100X100
ST7118.12X100X100
12
13
18
35
200
100
100
12
18
4
with small centre collar
0.160
ST7118.16X080X060
ST7118.16X080X060
16
17
22
39
140
80
60
16
64
5
with small centre collar
0.290
ST7118.16X090X060
ST7118.16X090X060
16
17
22
39
150
90
60
16
74
5
with small centre collar
0.295
ST7118.16X090X070
ST7118.16X090X070
16
17
22
39
160
90
70
16
74
5
with small centre collar
0.310
ST7118.16X100X070
ST7118.16X100X070
16
17
22
39
170
100
70
16
84
5
with small centre collar
0.326
ST7118.16X100X080
ST7118.16X100X080
16
17
22
39
180
100
80
16
84
5
with small centre collar
0.342
ST7118.16X100X090
ST7118.16X100X090
16
17
22
39
190
100
90
16
84
5
with small centre collar
1.000
ST7118.16X140X130
ST7118.16X140X130
16
17
22
39
270
140
130
16
22
5
with small centre collar
0.340
ST7118.19X090X070
ST7118.19X090X070
19
20
25
42
160
90
70
20
70
5
with small centre collar
0.362
ST7118.19X100X070
ST7118.19X100X070
19
20
25
42
170
100
70
20
80
5
with small centre collar
0.380
ST7118.19X100X080
ST7118.19X100X080
19
20
25
42
180
100
80
20
80
5
with small centre collar
0.415
ST7118.19X110X080
ST7118.19X110X080
19
20
25
42
190
110
80
20
90
5
with small centre collar
0.417
ST7118.19X110X090
ST7118.19X110X090
19
20
25
42
200
110
90
20
90
5
with small centre collar
0.435
ST7118.19X110X100
ST7118.19X110X100
19
20
25
42
210
110
100
20
90
5
with small centre collar
0.455
ST7118.19X160X150
ST7118.19X160X150
19
20
25
42
310
160
150
20
25
5
with small centre collar
0.590
ST7118.25X100X080
ST7118.25X100X080
25
26
32
49
180
100
80
22
78
6
with small centre collar
0.616
ST7118.25X110X080
ST7118.25X110X080
25
26
32
49
190
110
80
22
88
6
with small centre collar
0.646
ST7118.25X110X090
ST7118.25X110X090
25
26
32
49
200
110
90
22
88
6
with small centre collar
0.675
ST7118.25X120X090
ST7118.25X120X090
25
26
32
49
210
120
90
22
98
6
with small centre collar
0.705
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성