BBFFYB,BBFFY,BBAFFY,BBSAFFY,BBFHYB,BBFKY,BBAFKY,BBFHYB,BBFHY,BBAFHY - dzzc-wdqszcqrxLccxzx
SRD-FA
SRD-FA
m
Powered by
CAD모델 선택
{srdfaa/fagczih/m/bbafhy-647.prj},{NB=BBFHYB6208ZZ-65-S25},{CODE=BBFHYB},{TYPE1=-jianyixing},{TYPE=6208},{MFQ=-ZZ},{L=65},{S=25},{D=40},{DH7=80},{DH7G=+0.030/0},{B=18.0},{H=134},{W=96},{T=20},{DH=74},{D1G7=92.0},{D1G7H=-0.0012/-0.047},{PCD=113},{K=102},{A=98},{F=56},{DD1=17.5},{M=M12},{DD2=11.0},{H1=11.0},{NA=},{LX=[65:120/1]},{SMIN=25},{PPATH=647/647_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE1
ⁿ/ₐ
MAT
ⁿ/ₐ
MAT1
ⁿ/ₐ
SUR
ⁿ/ₐ
TYPE
ⁿ/ₐ
D
d
ⁿ/ₐ
DH7
ⁿ/ₐ
DH7G
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
W
ⁿ/ₐ
T
ⁿ/ₐ
DH
dh
ⁿ/ₐ
D1G7
D1g7
ⁿ/ₐ
D1G7H
d1g7h
ⁿ/ₐ
PCD
P.C.D
ⁿ/ₐ
K
ⁿ/ₐ
A
ⁿ/ₐ
F
ⁿ/ₐ
DD1
d1
ⁿ/ₐ
M
ⁿ/ₐ
DD2
ⁿ/ₐ
H1
ⁿ/ₐ
SMIN
ⁿ/ₐ
BBFFYB623ZZ-20-S5
BBFFYB
-yuanxing
gang
S45C
fahei
623
3
10
+0.015/0
4.0
33
16
7
7
14.0
-0.006/-0.024
24
27
24
0
6.5
M4
3.5
3.1
5
BBFFYB624ZZ-20-S5
BBFFYB
-yuanxing
gang
S45C
fahei
624
4
13
+0.018/0
5.0
35
18
7
9
17.0
-0.006/-0.024
26
28
26
0
6.5
M4
3.5
3.1
5
BBFFYB605ZZ-20-S5
BBFFYB
-yuanxing
gang
S45C
fahei
605
5
14
+0.018/0
5.0
38
20
8
10
18.0
-0.006/-0.024
28
30
28
0
8.0
M5
4.5
4.1
5
BBFFYB625ZZ-30-S10
BBFFYB
-yuanxing
gang
S45C
fahei
625
5
16
+0.018/0
5.0
40
22
8
12
20.0
-0.007/-0.028
30
31
30
0
8.0
M5
4.5
4.1
10
BBFFYB606ZZ-20-S5
BBFFYB
-yuanxing
gang
S45C
fahei
606
6
17
+0.018/0
6.0
41
23
8
13
21.0
-0.007/-0.028
31
32
31
0
8.0
M5
4.5
4.1
5
BBFFYB626ZZ-30-S10
BBFFYB
-yuanxing
gang
S45C
fahei
626
6
19
+0.021/0
6.0
44
25
8
15
24.0
-0.007/-0.028
34
34
34
0
8.0
M5
4.5
4.1
10
BBFFYB678ZZ-20-S5
BBFFYB
-yuanxing
gang
S45C
fahei
678
8
12
+0.021/0
3.5
35
18
8
10
16.0
-0.006/-0.024
26
28
26
0
6.5
M5
3.5
3.1
5
BBFFYB698ZZ-25-S5
BBFFYB
-yuanxing
gang
S45C
fahei
698
8
19
+0.021/0
6.0
44
25
8
15
24.0
-0.007/-0.028
34
34
34
0
8.0
M5
4.5
4.1
5
BBFFYB608ZZ-20-S5
BBFFYB
-yuanxing
gang
S45C
fahei
608
8
22
+0.021/0
7.0
47
29
8
18
27.0
-0.007/-0.028
37
36
37
0
8.0
M5
4.5
4.1
5
BBFFYB628ZZ-30-S10
BBFFYB
-yuanxing
gang
S45C
fahei
628
8
24
+0.021/0
8.0
50
32
8
20
30.0
-0.007/-0.028
40
37
40
0
8.0
M5
4.5
4.1
10
BBFFYB6700ZZ-20-S5
BBFFYB
-yuanxing
gang
S45C
fahei
6700
10
15
+0.018/0
4.0
40
22
8
12
19.0
-0.007/-0.028
30
31
30
0
8.0
M5
4.5
4.1
5
BBFFYB6800ZZ-20-S5
BBFFYB
-yuanxing
gang
S45C
fahei
6800
10
19
+0.021/0
5.0
44
25
8
15
24.0
-0.007/-0.028
34
34
34
0
8.0
M5
4.5
4.1
5
BBFFYB6900ZZ-25-S5
BBFFYB
-yuanxing
gang
S45C
fahei
6900
10
22
+0.021/0
6.0
47
29
8
19
27.0
-0.007/-0.028
37
36
37
0
8.0
M5
4.5
4.1
5
BBFFYB6000ZZ-30-S10
BBFFYB
-yuanxing
gang
S45C
fahei
6000
10
26
+0.021/0
8.0
52
34
8
22
32.0
-0.009/-0.034
42
39
42
0
8.0
M5
4.5
4.1
10
BBFFYB6200ZZ-40-S15
BBFFYB
-yuanxing
gang
S45C
fahei
6200
10
30
+0.021/0
9.0
56
38
8
24
36.0
-0.009/-0.034
46
42
46
0
8.0
M5
4.5
4.1
15
BBFFYB6701ZZ-20-S5
BBFFYB
-yuanxing
gang
S45C
fahei
6701
12
18
+0.018/0
4.0
44
25
8
15
23.0
-0.007/-0.028
34
34
34
0
8.0
M5
4.5
4.1
5
BBFFYB6801ZZ-25-S5
BBFFYB
-yuanxing
gang
S45C
fahei
6801
12
21
+0.021/0
5.0
47
29
8
17
26.0
-0.007/-0.028
37
35
37
0
8.0
M5
4.5
4.1
5
BBFFYB6901ZZ-30-S10
BBFFYB
-yuanxing
gang
S45C
fahei
6901
12
24
+0.021/0
6.0
50
31
8
21
30.0
-0.007/-0.028
40
38
40
0
8.0
M5
4.5
4.1
10
BBFFYB6001ZZ-30-S10
BBFFYB
-yuanxing
gang
S45C
fahei
6001
12
28
+0.021/0
8.0
54
36
8
24
34.0
-0.009/-0.034
44
40
44
0
8.0
M5
4.5
4.1
10
BBFFYB6201ZZ-40-S15
BBFFYB
-yuanxing
gang
S45C
fahei
6201
12
32
+0.025/0
10.0
58
40
8
26
38.0
-0.009/-0.034
48
43
48
0
8.0
M5
4.5
4.1
15
BBFFYB6702ZZ-25-S10
BBFFYB
-yuanxing
gang
S45C
fahei
6702
15
21
+0.021/0
4.0
47
29
8
18
26.0
-0.007/-0.028
37
36
37
0
8.0
M5
4.5
4.1
10
BBFFYB6802ZZ-25-S10
BBFFYB
-yuanxing
gang
S45C
fahei
6802
15
24
+0.021/0
5.0
50
32
8
20
30.0
-0.007/-0.028
40
37
40
0
8.0
M5
4.5
4.1
10
BBFFYB6902ZZ-30-S10
BBFFYB
-yuanxing
gang
S45C
fahei
6902
15
28
+0.021/0
7.0
59
37
10
25
35.0
-0.009/-0.034
47
45
47
0
9.5
M6
5.5
5.1
10
BBFFYB6002ZZ-40-S15
BBFFYB
-yuanxing
gang
S45C
fahei
6002
15
32
+0.025/0
9.0
62
40
10
28
38.0
-0.009/-0.034
50
46
50
0
9.5
M6
5.5
5.1
15
BBFFYB6202ZZ-40-S15
BBFFYB
-yuanxing
gang
S45C
fahei
6202
15
35
+0.025/0
11.0
66
44
10
29
42.0
-0.009/-0.034
54
49
54
0
9.5
M6
5.5
5.1
15
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성