FN 3714 - GESIPA PolyGrip Blindniete Flachrundkopf Alu RAL9005/A2
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
PolyGrip®
Powered by
CAD모델 선택
{sfs_unimarket/blindniettechnik/blindniete/polygrip/gesipa_fn_3714.prj},{NB=SFS FN 3714 560291 PolyGrip Blindniet Flachrundkopf Alu RAL9005/A2 4x10 KL 0.5-6.5},{IDNR=},{ARTNR=560291},{NAME=4x10 (6720653) KL 0,5-6,5},{MAT=Aluminium, Dorn: rostfrei A2},{OBERFLAECHE=Niete lackiert RAL 9005 tiefschwarz},{ONR=6720653},{D1=4.0},{L=10.0},{KL=0.5-6.5},{D2=8.0},{DM=2.30},{K=1.0},{SCHK=1060},{ZK=1680},{VERP=500},{PR=0},{PR2000=0},{CNSAVOID=0},{EOL=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3714 560288 PolyGr...
560288
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9005 t...
6720650
3.2
8.0
0.5-5
6.5
1.80
0.8
1000
SFS FN 3714 560289 PolyGr...
560289
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9005 t...
6720651
3.2
9.5
1.5-6.5
6.5
1.80
0.8
1000
SFS FN 3714 560290 PolyGr...
560290
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9005 t...
6720652
3.2
11.0
3-8
6.5
1.80
0.8
1000
SFS FN 3714 560291 PolyGr...
560291
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9005 t...
6720653
4.0
10.0
0.5-6.5
8.0
2.30
1.0
500
SFS FN 3714 560292 PolyGr...
560292
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9005 t...
6720654
4.0
13.0
3.5-9.5
8.0
2.30
1.0
500
SFS FN 3714 560295 PolyGr...
560295
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9005 t...
6720657
4.8
15.0
4.5-11
9.5
2.70
1.3
500
SFS FN 3714 560296 PolyGr...
560296
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9005 t...
6720658
4.8
17.0
6.5-13
9.5
2.70
1.3
500
SFS FN 3714 560297 PolyGr...
560297
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9005 t...
6720659
4.8
25.0
11-19.5
9.5
2.70
1.3
250
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FN 3540 - GESIPA PolyGrip Blindniete Flachrundkopf A2/A2
SFS Group Schweiz AG
17.06.2024
BN 25566 - Blind rivet nuts small countersunk head, knurled shank, open end...
Bossard Catalog
28.02.2024
RSK 90 - Blind-rivet nut, knurled shank, type RSK
KVT Fastening
22.12.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성