slovenčina
English
ES - Wheel
Rollenbau
Wheels
Steel-Elastic Rubber, 160-7000 kg
Powered by
CAD모델 선택
{rollenbau/9_wheels/steel_elastic_rubber_160_7000/es.prj},{NB=300x220 ESK 40},{ORDERNO=300x220 ESK 40},{WDAB=300x220},{LC=2500},{HW=220},{FL=220},{WB=2 Ball bearings},{BD=40},{A=300},{B=220},{X=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
200x50 ESK 20
200x50 ESK 20
200x50
500
50
50
2 Ball bearings
20
200x80 ESK 30
200x80 ESK 30
200x80
700
80
80
2 Ball bearings
30
200x100 ESK 30
200x100 ESK 30
200x100
800
100
100
2 Ball bearings
30
200x150 ESK 35
200x150 ESK 35
200x150
1000
150
150
2 Ball bearings
35
250x50 ESK 20
250x50 ESK 20
250x50
600
50
50
2 Ball bearings
20
250x70 ESK 30
250x70 ESK 30
250x70
700
70
70
2 Ball bearings
30
250x80 ESK 30
250x80 ESK 30
250x80
800
80
80
2 Ball bearings
30
250x100 ESK 35
250x100 ESK 35
250x100
900
100
100
2 Ball bearings
35
250x120 ESK 35
250x120 ESK 35
250x120
1100
120
120
2 Ball bearings
35
250x150 ESK 35
250x150 ESK 35
250x150
1200
150
150
2 Ball bearings
35
300x50 ESK 20
300x50 ESK 20
300x50
600
50
50
2 Ball bearings
20
300x80 ESK 30
300x80 ESK 30
300x80
900
80
80
2 Ball bearings
30
300x100 ESK 35
300x100 ESK 35
300x100
1200
100
100
2 Ball bearings
35
300x120 ESK 35
300x120 ESK 35
300x120
1400
120
120
2 Ball bearings
35
300x150 ESK 40
300x150 ESK 40
300x150
1600
150
150
2 Ball bearings
40
300x200 ESK 40
300x200 ESK 40
300x200
2000
200
200
2 Ball bearings
40
300x220 ESK 40
300x220 ESK 40
300x220
2500
220
220
2 Ball bearings
40
350x80 ESK 30
350x80 ESK 30
350x80
900
80
80
2 Ball bearings
30
350x100 ESK 35
350x100 ESK 35
350x100
1300
100
100
2 Ball bearings
35
350x150 ESK 40
350x150 ESK 40
350x150
1800
150
150
2 Ball bearings
40
350x200 ESK 40
350x200 ESK 40
350x200
2200
170
170
2 Ball bearings
40
400x80 ESK 30
400x80 ESK 30
400x80
900
80
80
2 Ball bearings
30
400x100 ESK 35
400x100 ESK 35
400x100
1200
100
100
2 Ball bearings
35
400x150 ESK 40
400x150 ESK 40
400x150
2000
150
150
2 Ball bearings
40
400x200 ESK 60
400x200 ESK 60
400x200
3000
170
170
2 Ball bearings
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성