카탈로그: Pneumax
생성됨: 12.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
K5#30.###.#### - Serial system
Pneumax
Solenoid valves
Multi-protocol module PX
Parts
Powered by
CAD모델 선택
{pneumax/solenoid_valves/px3/parts/seriale_px3.prj},{NB=K5730.128.48EC},{CODE=K5730.128.48EC},{VERSION=A4 = EtherCAT module 128 IN-128 OUT (48 fixed)},{PSC=M12 4P male connector (IEC 60947-5-2)},{PSV=+24 VDC +/- 10%},{MON=128},{NETC=2 M12 4P female connectors Type D (IEC 61076-2-101)},{IPPG=IP65 when assembled},{TR=From 0 to +50 C},{VERS=A4},{IOLINK=},{IMG1=_immagini/t2},{TSER=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Ordering code
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
PSC
Power supply connection
ⁿ/ₐ
PSV
Power supply voltage
ⁿ/ₐ
MON
Maximum output number
ⁿ/ₐ
NETC
Network connectors
ⁿ/ₐ
IPPG
IP protection grade
ⁿ/ₐ
TR
Temperature range
[°C]
VERS
Version
ⁿ/ₐ
IOLINK
ⁿ/ₐ
IMG1
ⁿ/ₐ
TSER
Material
ⁿ/ₐ
K5530.64.48CO
K5530.64.48CO
C4 = CANopen 64 IN-64 OUT...
M12 4P male connector (IE...
+24 VDC +/- 10%
64
2 M12 5P connectors male-...
IP65 when assembled
From 0° to +50° C
C4
_immagini/t2
K5530.64.32CO
K5530.64.32CO
C3 = CANopen 64 IN-64 OUT...
M12 4P male connector (IE...
+24 VDC +/- 10%
64
2 M12 5P connectors male-...
IP65 when assembled
From 0° to +50° C
C3
_immagini/t2
K5730.128.48EI
K5730.128.48EI
I4 = EtherNet/IP 128 IN-1...
M12 4P male connector (IE...
+24 VDC +/- 10%
128
2 M12 4P female connector...
IP65 when assembled
From 0° to +50° C
I4
_immagini/t2
K5730.128.48PN
K5730.128.48PN
N4 = Profinet module 128 ...
M12 4P male connector (IE...
+24 VDC +/- 10%
128
2 M12 4P female connector...
IP65 when assembled
From 0° to +50° C
N4
_immagini/t2
K5730.128.48EC
K5730.128.48EC
A4 = EtherCAT module 128 ...
M12 4P male connector (IE...
+24 VDC +/- 10%
128
2 M12 4P female connector...
IP65 when assembled
From 0° to +50° C
A4
_immagini/t2
K5330.64.32PB
K5330.64.32PB
P3 = PROFIBUS module 64 I...
M12 4P male connector (IE...
+24 VDC +/- 10%
64
2 M12 5P male-female conn...
IP65 when assembled
From 0° to +50° C
P3
_immagini/t2
K5330.64.48PB
K5330.64.48PB
P4 = PROFIBUS module 64 I...
M12 4P male connector (IE...
+24 VDC +/- 10%
64
2 M12 5P male-female conn...
IP65 when assembled
From 0° to +50° C
P4
_immagini/t2
K5830.64.32IK
K5830.64.32IK
K3 = IO-Link module 64 IN...
/
/
64
1 M12 5P male connector T...
IP65 when assembled
From 0° to +50° C
K3
_immagini/t2
K5830.64.48IK
K5830.64.48IK
K4 = IO-Link module 64 IN...
/
/
64
1 M12 5P male connector T...
IP65 when assembled
From 0° to +50° C
K4
_immagini/t2
K5730.128.48CL
K5730.128.48CL
G4 = CC-Link IE Field Bas...
M12 4P male connector (IE...
+24 VDC +/- 10%
128
2 M12 4P female connector...
IP65 when assembled
From 0° to +50° C
G4
_immagini/t2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성