3212578 - PP-H 1,5/S/8
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal block connector
Powered by
CAD모델 선택
{phoenix_contact/27/14/11/51/3212578.prj},{NB=3212578},{MANUID=3212578},{BAH005=500},{BAC740=0.140},{AAF726=17.500},{AAB937=0.140},{AAS575=0.560},{BAC137=3.500},{AAF040=0.014},{BAC676=1.500},{AAB787=1},{AAB940=0.140},{BAC677=1.500},{BAC739=0.140},{AAB789=1.500},{AAT080=8},{AAB935=0.140},{AAB785=1.500},{AAI590=8},{AAO663=4046356565714},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=85366990},{AAO676=3212578},{DESCSHORT=Plug}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAC137
Width of spacing
[mm]
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
AAB935
min. connectable conductor cross-section
[mm^2]
AAB785
max. connectable conductor cross-section
[mm^2]
AAM354
tackable possible
ⁿ/ₐ
AAI590
total number of poles (without ground contact)
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3212578
3212578
Plug
Plug, nom. voltage: 500 V...
PP-H 1,5/S/8
500
0.140
17.500
0.140
0.560
3.500
Grey
0.014
1.500
1
0.140
1.500
0.140
1.500
8
Push-in connection
Pin insert
0.140
1.500
Yes
8
4046356565714
Plug
Plug, nom. voltage: 500 V...
PP-H 1,5/S/8
4063151
4046356565714
Phoenix Contact GmbH & Co...
3
1
100
25
25
85366990
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성