카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RHZ42EDMLOS EO - Non return valve
Parker
ERMETO Valves
Non return valves with O-Lok connections
Powered by
CAD모델 선택
{parker/o_ventile/02o_ruecks_o_lok/rhz42edmlos.prj},{NB=EO Rueckschlagventil 24RHZ42EDMLOS},{ERMETO=24RHZ42EDMLOS},{BESTNR=24RHZ42EDMLOS},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt},{AD=35, 38},{OD=1 1/2},{GEWT42=G 1 1/2},{NDMT42=47.803},{Q=44.5},{D=50.7},{DD=44.7},{B=2.0},{S=1.0},{GEWT=2-12UNF},{NDMT=50.8000},{KDMT=48.2803},{TTYP=12UN},{H1=65},{ZOOM=1.900},{ZFACTOR=2.200},{H2=70},{L5=105.0},{HH=83.0},{DN=29.0},{WEIGHT=1.73610},{PNCF=250},{PNA3C=250},{I2=22.000},{F2=5.150},{A=3.100},{D7=54.800},{D6=51.050},{T1=1.650},{D2=41.170},{F=3.400},{I1=17.500},{R=1.320},{D5=36.210},{EDA=37.820},{EDI=1.780},{XOMD=MIN},{WERKSTOFFVIS=Stahl, verzinkt},{ERMETO2=24RHZ42EDMLOS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT42
BSPP thread T42
ⁿ/ₐ
GEWT
ORFS (UN/UNF) thread T
ⁿ/ₐ
H1
Width across flats
[mm]
H2
Width across flats
[mm]
L5
Length
[mm]
HH
Length
[mm]
DN
Nominal diameter
[mm]
WEIGHT
Weight
[kg]
EO Non return valve 4RHZ4...
4RHZ42EDMLOS
Steel, zinc yellow plated
6
1/4
G 1/8
9/16-18UNF
19
19
44.5
36.5
3.5
0.06870
EO Non return valve 6RHZ4...
6RHZ42EDMLOS
Steel, zinc yellow plated
8, 10
5/16, 3/8
G 1/4
11/16-16UNF
22
24
56.5
44.5
6.5
0.14664
EO Non return valve 8RHZ4...
8RHZ42EDMLOS
Steel, zinc yellow plated
12
1/2
G 3/8
13/16-16UNF
24
27
61.5
49.5
7.5
0.20790
EO Non return valve 10RHZ...
10RHZ42EDMLOS
Steel, zinc yellow plated
14, 15, 16
5/8
G 1/2
1-14UNF
32
36
70.0
56.0
11.5
0.29264
EO Non return valve 12RHZ...
12RHZ42EDMLOS
Steel, zinc yellow plated
18, 20
3/4
G 3/4
1 3/16-12UNF
41
46
77.5
53.5
15.0
0.60995
EO Non return valve 16RHZ...
16RHZ42EDMLOS
Steel, zinc yellow plated
22, 25
1
G 1
1 7/16-12UNF
46
50
84.0
66.0
19.0
0.66965
EO Non return valve 20RHZ...
20RHZ42EDMLOS
Steel, zinc yellow plated
28, 30, 32
1 1/4
G 1 1/4
1 11/16-12UNF
60
60
95.0
75.0
24.0
1.20267
EO Non return valve 24RHZ...
24RHZ42EDMLOS
Steel, zinc yellow plated
35, 38
1 1/2
G 1 1/2
2-12UNF
65
70
105.0
83.0
29.0
1.73610
EO Non return valve 4RHZ4...
4RHZ42EDMLOSCF
Steel, zinc plated, chrom...
6
1/4
G 1/8
9/16-18UNF
19
19
44.5
36.5
3.5
0.06870
EO Non return valve 6RHZ4...
6RHZ42EDMLOSCF
Steel, zinc plated, chrom...
8, 10
5/16, 3/8
G 1/4
11/16-16UNF
22
24
56.5
44.5
6.5
0.14664
EO Non return valve 8RHZ4...
8RHZ42EDMLOSCF
Steel, zinc plated, chrom...
12
1/2
G 3/8
13/16-16UNF
24
27
61.5
49.5
7.5
0.20660
EO Non return valve 10RHZ...
10RHZ42EDMLOSCF
Steel, zinc plated, chrom...
14, 15, 16
5/8
G 1/2
1-14UNF
32
36
70.0
56.0
11.5
0.29264
EO Non return valve 12RHZ...
12RHZ42EDMLOSCF
Steel, zinc plated, chrom...
18, 20
3/4
G 3/4
1 3/16-12UNF
41
46
77.5
53.5
15.0
0.58000
EO Non return valve 16RHZ...
16RHZ42EDMLOSCF
Steel, zinc plated, chrom...
22, 25
1
G 1
1 7/16-12UNF
46
50
84.0
66.0
19.0
0.66965
EO Non return valve 20RHZ...
20RHZ42EDMLOSCF
Steel, zinc plated, chrom...
28, 30, 32
1 1/4
G 1 1/4
1 11/16-12UNF
60
60
95.0
75.0
24.0
1.20267
EO Non return valve 24RHZ...
24RHZ42EDMLOSCF
Steel, zinc plated, chrom...
35, 38
1 1/2
G 1 1/2
2-12UNF
65
70
105.0
83.0
29.0
1.73610
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성