카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PTCF-B EO - Cetop square flange 180° T-connection
Parker
ERMETO High Pressure Hydraulic Flanges
Cetop square flanges
Powered by
CAD모델 선택
{parker/m_flansche/08m_cetop_quad_fl/ptcf_b.prj},{NB=EO Cetop Quadratflansche 180 T-Verbindung PTCF3/L/90BS},{ERMETO=PTCF3/L/90BS},{INFO=PDF Link},{WERKSTOFF=Stahl, blank geölt},{NFBR=L},{NFZ=3},{D1=90},{D2=65},{D3=70},{D4=70.0},{L1=59},{LA=140},{LX=102.5},{LZ=100},{DB=21.0},{SCM=M20x140},{K2=20.000},{DD1=30.000},{ORING=85.32x3.53},{ID=85.320},{RS=3.530},{WEIGHT=9999.99999},{PNS=250},{BARS=250},{ERMETO2=PTCF3/L/90BS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
NFBR
Nom. flange size series L=light series; S=heavy series
ⁿ/ₐ
NFZ
Nom. flange size
[Zoll]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Width
[mm]
LA
Width
[mm]
LX
Width
[mm]
LZ
Hight
[mm]
DB
Diameter
[mm]
SCM
Screws (metr.)
[mm]
ORING
O-Ring
ⁿ/ₐ
EO Cetop square flange 18...
PTCF38/L/18BS
Steel, plain oiled
L
3/8
18
12
12
12.5
12
40
24.7
32
6.5
M 6x30
17.3x2.62
EO Cetop square flange 18...
PTCF12/L/22BS
Steel, plain oiled
L
1/2
22
14
14
15.0
17
45
29.7
40
8.5
M 8x40
18.64x3.53
EO Cetop square flange 18...
PTCF34/L/28BS
Steel, plain oiled
L
3/4
28
19
19
20.0
19
50
35.3
42
8.5
M 8x45
24.99x3.53
EO Cetop square flange 18...
PTCF1/L/35BS
Steel, plain oiled
L
1
35
23
23
25.0
24
65
43.8
50
10.5
M10x55
32.93x3.53
EO Cetop square flange 18...
PTCF114/L/44BS
Steel, plain oiled
L
1 1/4
44
30
30
32.0
30
75
51.6
56
13.0
M12x70
37.89x3.53
EO Cetop square flange 18...
PTCF112/L/50BS
Steel, plain oiled
L
1 1/2
50
35
38
38.0
34
85
60.0
65
15.0
M14x80
47.22x3.53
EO Cetop square flange 18...
PTCF2/L/63BS
Steel, plain oiled
L
2
63
43
47
47.0
42
100
69.4
75
17.0
M16x100
56.74x3.53
EO Cetop square flange 18...
PTCF212/L/76BS
Steel, plain oiled
L
2 1/2
76
53
58
58.0
53
120
83.4
85
21.0
M20x120
69.44x3.53
EO Cetop square flange 18...
PTCF3/L/90BS
Steel, plain oiled
L
3
90
65
70
70.0
59
140
102.5
100
21.0
M20x140
85.32x3.53
EO Cetop square flange 18...
PTCF4/L/114BS
Steel, plain oiled
L
4
114
80
90
90.0
65
160
113.2
110
25.0
M24x140
97.79x5.34
EO Cetop square flange 18...
PTCF38/S/18BS
Steel, plain oiled
S
3/8
18
12
12
12.5
12
40
24.7
32
6.5
M 6x30
17.3x2.62
EO Cetop square flange 18...
PTCF12/S/22BS
Steel, plain oiled
S
1/2
22
14
14
15.0
17
45
29.7
40
8.5
M 8x40
18.64x3.53
EO Cetop square flange 18...
PTCF34/S/28BS
Steel, plain oiled
S
3/4
28
19
19
20.0
19
50
35.3
42
8.5
M 8x45
24.99x3.53
EO Cetop square flange 18...
PTCF1/S/35BS
Steel, plain oiled
S
1
35
23
23
25.0
24
65
43.8
50
10.5
M10x55
32.93x3.53
EO Cetop square flange 18...
PTCF114/S/44BS
Steel, plain oiled
S
1 1/4
44
30
30
32.0
30
75
51.6
56
13.0
M12x70
37.89x3.53
EO Cetop square flange 18...
PTCF112/S/51BS
Steel, plain oiled
S
1 1/2
51
32
35
38.0
34
85
60.0
65
15.0
M14x80
47.22x3.53
EO Cetop square flange 18...
PTCF2/S/63BS
Steel, plain oiled
S
2
63
38
43
47.0
42
100
69.4
75
17.0
M16x100
56.74x3.53
EO Cetop square flange 18...
PTCF212/S/80BS
Steel, plain oiled
S
2 1/2
80
48
53
58.0
53
120
83.4
85
21.0
M20x120
69.22x5.34
EO Cetop square flange 18...
PTCF3/S/90BS
Steel, plain oiled
S
3
90
58
58
58.0
59
140
102.5
100
21.0
M20x140
75.57x5.34
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성