카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
FGA080 - FGA Series
OC-Drive
Helical precision planetary gear reducer
FGA Series
Powered by
CAD모델 선택
{oc_drive/ppgr/fga_series/fga080_asmtab.prj},{NB=FGA080D-L1-3-S2-16-80-100-M6-42/M},{RT=FGA080},{PROGRESSION=1 : Single-stage (L1)},{HS=D},{RR=3},{RR1=L1},{OSTS=S2},{C3=16},{C1=100},{C2=M6},{MOTOR=M},{ROT=130},{RIS=4000},{MIS=8000},{TR=14},{ARF=3250},{AAF=1300},{AAF2=1625},{SL=20000},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤56},{MOI=0.61},{PPATH=fga080/assemblies/fga080_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
RR1
ⁿ/ₐ
BACKLASH
Backlash
[arcmin]
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
C10
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
TR
Torsional rigidity
[Nm/arcmin]
ARF
Allowable radial force (F2rB2)
[N]
AAF
Allowable axial force (F2a1B2)
[N]
AAF2
Allowable axial force (F2a2B2)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
FGA080D-L1-3-S2-16-80-100...
FGA080
1 : Single-stage (L1)
3
L1
≤8
42.0
Φ80
6.5
86
106.5
147.0
6.0
M
130
390
4000
8000
14
3250
1300
1625
20000
≥97%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.61
FGA080D-L1-4-S2-16-80-100...
FGA080
1 : Single-stage (L1)
4
L1
≤8
42.0
Φ80
6.5
86
106.5
147.0
6.0
M
140
420
4000
8000
14
3250
1300
1625
20000
≥97%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.48
FGA080D-L1-5-S2-16-80-100...
FGA080
1 : Single-stage (L1)
5
L1
≤8
42.0
Φ80
6.5
86
106.5
147.0
6.0
M
160
480
4000
8000
14
3250
1300
1625
20000
≥97%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.47
FGA080D-L1-6-S2-16-80-100...
FGA080
1 : Single-stage (L1)
6
L1
≤8
42.0
Φ80
6.5
86
106.5
147.0
6.0
M
150
450
4000
8000
14
3250
1300
1625
20000
≥97%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.45
FGA080D-L1-7-S2-16-80-100...
FGA080
1 : Single-stage (L1)
7
L1
≤8
42.0
Φ80
6.5
86
106.5
147.0
6.0
M
140
420
4000
8000
14
3250
1300
1625
20000
≥97%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.45
FGA080D-L1-8-S2-16-80-100...
FGA080
1 : Single-stage (L1)
8
L1
≤8
42.0
Φ80
6.5
86
106.5
147.0
6.0
M
120
360
4000
8000
14
3250
1300
1625
20000
≥97%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.44
FGA080D-L1-10-S2-16-80-10...
FGA080
1 : Single-stage (L1)
10
L1
≤8
42.0
Φ80
6.5
86
106.5
147.0
6.0
M
100
300
4000
8000
14
3250
1300
1625
20000
≥97%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.44
FGA080D-L2-12-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
12
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
130
390
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-15-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
15
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
130
390
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-20-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
20
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
140
420
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-25-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
25
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
160
480
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-30-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
30
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
130
390
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-35-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
35
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
160
480
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-40-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
40
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
140
420
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-50-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
50
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
160
480
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-60-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
60
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
150
450
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-70-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
70
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
140
420
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-80-S2-8-38.1-6...
FGA080
2 : Two-stage (L2)
80
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
120
360
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
FGA080D-L2-100-S2-8-38.1-...
FGA080
2 : Two-stage (L2)
100
L2
≤10
34.0
Φ38.1
5.0
60
130.5
171.0
5.5
M
100
300
4000
8000
14
3250
1300
1625
20000
≥94%
4.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤56
0.13
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성