카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
FADR140 - FADR Series
OC-Drive
Helical precision planetary gear reducer
FADR Series
Powered by
CAD모델 선택
{oc_drive/ppgr/fadr_series/fadr140_asmtab.prj},{NB=FADR140D-L1-4-P2-22-110-145-M8-72/M},{RT=FADR140},{PROGRESSION=1 : Single-stage (L1)},{HS=D},{RR=4},{RR1=L1},{BACKLASH=P2},{C3=22},{C1=145},{C2=M8x20},{ZXJ=129.0},{MOTOR=M},{ROT=560},{RIS=3000},{MIS=6000},{UB=≤2},{PB=≤4},{SB=≤6},{TR=151},{MBM=1300},{ARF=6200},{SL=20000},{EFFECTIVENESS=≥95%},{WEIGHT=21.9},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤70},{MOI=23.40},{PPATH=fadr140/assemblies/fadr140_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
C10
[mm]
C11
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
UB
Ultra-precision backlash (P0)
[arcmin]
PB
Precision backlash (P1)
[arcmin]
SB
Standard backlash (P2)
[arcmin]
TR
Torsional rigidity
[Nm/arcmin]
MBM
Maximum bending moment (M2KB2)
[Nm]
ARF
Allowable radial force (F2B2)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness (η)
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
FADR140D-L1-4-P2-22-110-1...
FADR140
1 : Single-stage (L1)
4
72
Φ110
11
130
150.0
239.5
19.5
247.0
M
560
1680
3000
6000
≤2
≤4
≤6
151
1300
6200
20000
≥95%
21.9
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
23.40
FADR140D-L1-5-P2-22-110-1...
FADR140
1 : Single-stage (L1)
5
72
Φ110
11
130
150.0
239.5
19.5
247.0
M
650
1950
3000
6000
≤2
≤4
≤6
151
1300
6200
20000
≥95%
21.9
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
23.40
FADR140D-L1-6-P2-22-110-1...
FADR140
1 : Single-stage (L1)
6
72
Φ110
11
130
150.0
239.5
19.5
247.0
M
600
1800
3000
6000
≤2
≤4
≤6
151
1300
6200
20000
≥95%
21.9
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
23.40
FADR140D-L1-7-P2-22-110-1...
FADR140
1 : Single-stage (L1)
7
72
Φ110
11
130
150.0
239.5
19.5
247.0
M
550
1650
3000
6000
≤2
≤4
≤6
151
1300
6200
20000
≥95%
21.9
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
23.40
FADR140D-L1-8-P2-22-110-1...
FADR140
1 : Single-stage (L1)
8
72
Φ110
11
130
150.0
239.5
19.5
247.0
M
560
1680
3000
6000
≤2
≤4
≤6
151
1300
6200
20000
≥95%
21.9
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
21.80
FADR140D-L1-10-P2-22-110-...
FADR140
1 : Single-stage (L1)
10
72
Φ110
11
130
150.0
239.5
19.5
247.0
M
650
1950
3000
6000
≤2
≤4
≤6
151
1300
6200
20000
≥95%
21.9
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
21.80
FADR140D-L1-14-P2-22-110-...
FADR140
1 : Single-stage (L1)
14
72
Φ110
11
130
150.0
239.5
19.5
247.0
M
550
1650
3000
6000
≤2
≤4
≤6
151
1300
6200
20000
≥95%
21.9
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
21.80
FADR140D-L1-20-P2-22-110-...
FADR140
1 : Single-stage (L1)
20
72
Φ110
11
130
150.0
239.5
19.5
247.0
M
450
1350
3000
6000
≤2
≤4
≤6
151
1300
6200
20000
≥95%
21.9
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
21.80
FADR140D-L2-20-P2-19-110-...
FADR140
2 : Two-stage (L2)
20
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
560
1680
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.84
FADR140D-L2-25-P2-19-110-...
FADR140
2 : Two-stage (L2)
25
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
650
1950
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.84
FADR140D-L2-35-P2-19-110-...
FADR140
2 : Two-stage (L2)
35
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
650
1950
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.84
FADR140D-L2-40-P2-19-110-...
FADR140
2 : Two-stage (L2)
40
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
560
1680
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.84
FADR140D-L2-50-P2-19-110-...
FADR140
2 : Two-stage (L2)
50
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
650
1950
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.25
FADR140D-L2-60-P2-19-110-...
FADR140
2 : Two-stage (L2)
60
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
600
1800
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.84
FADR140D-L2-70-P2-19-110-...
FADR140
2 : Two-stage (L2)
70
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
650
1950
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.25
FADR140D-L2-80-P2-19-110-...
FADR140
2 : Two-stage (L2)
80
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
560
1680
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.25
FADR140D-L2-100-P2-19-110...
FADR140
2 : Two-stage (L2)
100
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
650
1950
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.25
FADR140D-L2-120-P2-19-110...
FADR140
2 : Two-stage (L2)
120
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
600
1800
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.25
FADR140D-L2-140-P2-19-110...
FADR140
2 : Two-stage (L2)
140
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
550
1650
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.25
FADR140D-L2-160-P2-19-110...
FADR140
2 : Two-stage (L2)
160
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
500
1500
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.25
FADR140D-L2-200-P2-19-110...
FADR140
2 : Two-stage (L2)
200
64
Φ110
10
130
135.5
225.0
20.5
274.5
M
450
1350
3000
6000
≤4
≤7
≤9
151
1300
6200
20000
≥92%
20.1
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤70
6.25
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성