카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Exhaust pipes with bird guard - Exhaust components
NORO
Exhaust components
Powered by
CAD모델 선택
{noro/07_exhaust_comp_accessories/exhaust_pipes_45.prj},{NB=NORO 5012450},{ARTNR=5012450},{DN=500},{L=710},{S=1.5},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{L1=202},{W=45},{S2=2},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Exhaust pipes with b...
0812450
80
78
285
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
1012450
100
100
305
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
1212450
120
120
325
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
1412450
140
136
340
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
1512450
150
150
355
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
1612450
160
160
365
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
1712450
175
175
380
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
2012450
200
200
405
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
2212450
224
220
425
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
2512450
250
250
455
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
2812450
280
279
485
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
3012450
300
300
505
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
3112450
315
314
520
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
3512450
350
350
560
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
4012450
400
400
605
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
4512450
450
450
655
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
5012450
500
500
710
1.5
1.0330
hot-dip galv.
NORO Exhaust pipes with b...
0813450
80
78
285
1.5
1.4301
blasted
NORO Exhaust pipes with b...
1013450
100
100
305
1.5
1.4301
blasted
NORO Exhaust pipes with b...
1213450
120
120
325
1.5
1.4301
blasted
NORO Exhaust pipes with b...
1413450
140
136
340
1.5
1.4301
blasted
NORO Exhaust pipes with b...
1513450
150
150
355
1.5
1.4301
blasted
NORO Exhaust pipes with b...
1613450
160
160
365
1.5
1.4301
blasted
NORO Exhaust pipes with b...
1713450
175
175
380
1.5
1.4301
blasted
NORO Exhaust pipes with b...
2013450
200
200
405
1.5
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성