카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Adjustable elbows - Bends & segments
NORO
Bends and segments
Powered by
CAD모델 선택
{noro/03_bends_segments/adjustable_elbows_asmtab.prj},{NB=NORO 1731119},{ARTNR=1731119},{DN=175},{A=100},{S=3.0},{MAT=1.4301},{SF=blasted},{INFO=PDF},{B=204.0},{C=216.0},{E=191.0},{ALPHA=22.5},{ANG=0 - 45},{ANG1=2.000},{PPATH=assemblies/adjustable_elbows_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Height
[mm]
SPR
Clamping ring
ⁿ/ₐ
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Adjustable elbows 10...
1011119
100
100
60
DN 120
1.5
1.0330
powder coated
NORO Adjustable elbows 12...
1211119
120
120
70
DN 150
1.5
1.0330
powder coated
NORO Adjustable elbows 15...
1511119
150
150
80
DN 175
1.5
1.0330
powder coated
NORO Adjustable elbows 17...
1711119
175
175
100
DN 200
1.5
1.0330
powder coated
NORO Adjustable elbows 20...
2011119
200
200
125
DN 250
1.5
1.0330
powder coated
NORO Adjustable elbows 25...
2511119
250
250
170
DN 300
1.5
1.0330
powder coated
NORO Adjustable elbows 30...
3011119
300
300
210
DN 350
1.5
1.0330
powder coated
NORO Adjustable elbows 10...
1021119
100
99
60
DN 120
2.0
1.0330
powder coated
NORO Adjustable elbows 12...
1221119
120
119
70
DN 150
2.0
1.0330
powder coated
NORO Adjustable elbows 15...
1521119
150
149
80
DN 175
2.0
1.0330
powder coated
NORO Adjustable elbows 17...
1721119
175
174
100
DN 200
2.0
1.0330
powder coated
NORO Adjustable elbows 20...
2021119
200
199
125
DN 250
2.0
1.0330
powder coated
NORO Adjustable elbows 25...
2521119
250
249
170
DN 300
2.0
1.0330
powder coated
NORO Adjustable elbows 30...
3021119
300
299
210
DN 350
2.0
1.0330
powder coated
NORO Adjustable elbows 15...
1531119
150
148
80
DN 175
3.0
1.4301
blasted
NORO Adjustable elbows 17...
1731119
175
173
100
DN 200
3.0
1.4301
blasted
NORO Adjustable elbows 20...
2031119
200
198
125
DN 250
3.0
1.4301
blasted
NORO Adjustable elbows 25...
2531119
250
248
170
DN 300
3.0
1.4301
blasted
NORO Adjustable elbows 30...
3031119
300
298
210
DN 350
3.0
1.4301
blasted
NORO Adjustable elbows 10...
1013119
100
100
60
DN 120
1.5
1.4301
blasted
NORO Adjustable elbows 12...
1213119
120
120
70
DN 150
1.5
1.4301
blasted
NORO Adjustable elbows 15...
1513119
150
150
80
DN 175
1.5
1.4301
blasted
NORO Adjustable elbows 17...
1713119
175
175
100
DN 200
1.5
1.4301
blasted
NORO Adjustable elbows 20...
2013119
200
200
125
DN 250
1.5
1.4301
blasted
NORO Adjustable elbows 25...
2513119
250
250
170
DN 300
1.5
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성