카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Quick release clamping rings for 1,5 - 2 mm piping - Connecting components
NORO
Connecting components
Powered by
CAD모델 선택
{noro/01_connecting_components/quick_connect_clamping_rings_asmtab.prj},{NB=NORO 4502127},{ARTNR=4502127},{BEZ=without sealant, for u-shaped seals for piping 1 mm and 2mm wall thickness},{DN=450},{D=453},{A=473},{MAT=1.0330},{SF=electr. galvanized},{INFO=PDF},{C=9.500},{E=14.500},{PPATH=assemblies/quick_connect_clamping_rings_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Diameter
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Quick release clampi...
0802127
80
80
100
1.0330
electr. galvanized
NORO Quick release clampi...
1002127
100
103
123
1.0330
electr. galvanized
NORO Quick release clampi...
1202127
120
123
143
1.0330
electr. galvanized
NORO Quick release clampi...
1402127
140
139
159
1.0330
electr. galvanized
NORO Quick release clampi...
1502127
150
153
173
1.0330
electr. galvanized
NORO Quick release clampi...
1602127
160
163
183
1.0330
electr. galvanized
NORO Quick release clampi...
1702127
175
178
198
1.0330
electr. galvanized
NORO Quick release clampi...
2002127
200
203
223
1.0330
electr. galvanized
NORO Quick release clampi...
2202127
224
223
243
1.0330
electr. galvanized
NORO Quick release clampi...
2502127
250
253
273
1.0330
electr. galvanized
NORO Quick release clampi...
2802127
280
281
301
1.0330
electr. galvanized
NORO Quick release clampi...
3002127
300
303
323
1.0330
electr. galvanized
NORO Quick release clampi...
3102127
315
316
336
1.0330
electr. galvanized
NORO Quick release clampi...
3502127
350
353
373
1.0330
electr. galvanized
NORO Quick release clampi...
4002127
400
403
423
1.0330
electr. galvanized
NORO Quick release clampi...
4502127
450
453
473
1.0330
electr. galvanized
NORO Quick release clampi...
0803127
80
80
100
1.4301
blasted
NORO Quick release clampi...
1003127
100
103
123
1.4301
blasted
NORO Quick release clampi...
1203127
120
123
143
1.4301
blasted
NORO Quick release clampi...
1403127
140
139
159
1.4301
blasted
NORO Quick release clampi...
1503127
150
153
173
1.4301
blasted
NORO Quick release clampi...
1603127
160
163
183
1.4301
blasted
NORO Quick release clampi...
1703127
175
178
198
1.4301
blasted
NORO Quick release clampi...
2003127
200
203
223
1.4301
blasted
NORO Quick release clampi...
2203127
224
223
243
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성