Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
97990-11 - DIN 1283 grease guns
norelem
Technoshop
97000 Application equipment and grease guns Loctite Grease nipple Lubricants
Application equipment and grease guns
Powered by
CAD모델 선택
{norelem/techno_shop/gruppe_97000/dosiergeraete_schmierpressen/97990-11.prj},{NB=97990-11-111500},{BEST=97990-11-111500},{AUSF=Standard},{AUSP=für Kegelschmiernippel DIN 71412},{FMK=Fettkartusche, loses Fett},{MEDIUM=Fette bis NLGI 2 bei 20°C},{DRUCK=400 bar},{BSD=400 bar},{FLH=1.2},{ASG=M10x1},{ANSCLUSS=Panzerschlauch Ø8x300},{MUNDS=Hydraulikmundstück},{GEW=1.4290},{BS=Infotext},{ROHS=Yes},{ZTN=82055980},{ECLSASS=21-04-31-02},{EAN=4059495512679},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSP
Type
ⁿ/ₐ
FMK
Filling options
ⁿ/ₐ
MEDIUM
Medium
ⁿ/ₐ
DRUCK
Pressure bar
[bar]
BSD
Burst pressure
[bar]
FLH
Volume
[cm³]
ASG
Connecting thread
ⁿ/ₐ
ANSCLUSS
Connection
ⁿ/ₐ
MUNDS
Mouth piece
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ECLSASS
ECLASS-Nr.
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
97990-11-111500
97990-11-111500
Standard
for DIN 71412 conical hea...
Grease cartridge, bulk gr...
Grease up to NLGI 2 at 20...
400 bar
400 bar
1.2
M10x1
Reinforced hose Ø8x300
Hydraulic mouthpiece
1.4290
Yes
82055980
21-04-31-02
4059495512679
31.12.2099
98% Warenverfügbarkeit. N...
97990-11-121500
97990-11-121500
Premium
for DIN 71413 conical hea...
Grease cartridge, bulk gr...
Grease up to NLGI 3 at 20...
600 bar
600 bar
1.2
M10x1
Reinforced hose Ø11x300
Precision mouthpiece
1.5680
Yes
82055980
21-04-31-02
4059495512686
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성