Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27882 - Hinges plastic with fastening screw
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Hinges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/scharniere/27882_asmtab.prj},{NB=27882-063220200},{A1=20.0},{A2=20.0},{A3=32.0},{A4=32.0},{B=64},{B2=40},{D2=5},{D3=12},{H=13.0},{L=20},{F1=412},{GEW=0.0872},{EAN=4059495306544},{F2=1760},{NDM=6.000},{TYP=3.000},{TYP1=1.000},{XA=13.0},{XB=24.5},{XC=1.0},{XD=8.0},{XE=20.5},{XH=1.000},{BEST=27882-06322020},{MATERIAL=Kunststoff},{A=64},{D1=M6},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27882_schb.prj},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Distance
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Distance
[mm]
A4
Distance
[mm]
B
Width
[mm]
B2
Distance
[mm]
D1
Thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
Height
[mm]
L
Length
[mm]
F1
[N]
GEW
Approx. weight
[kg]
ROHS
RoHs
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27882-05241515
27882-05241515
Kunststoff
48
15.0
15.0
24.0
24.0
48
30
M5
5
10
10.5
15
1780
0.0462
Yes
39269099
4059495306520
31.12.2099
98% Warenverfügbarkeit. N...
27882-06241515
27882-06241515
Kunststoff
48
15.0
15.0
24.0
24.0
48
30
M6
5
10
10.5
15
1780
0.0488
Yes
39269099
4059495306537
31.12.2099
98% Warenverfügbarkeit. N...
27882-06322020
27882-06322020
Kunststoff
64
20.0
20.0
32.0
32.0
64
40
M6
5
12
13.0
20
412
0.0872
Yes
39269099
4059495306544
31.12.2099
98% Warenverfügbarkeit. N...
27882-08322020
27882-08322020
Kunststoff
64
20.0
20.0
32.0
32.0
64
40
M8
5
12
13.0
20
4120
0.0995
Yes
39269099
4059495306551
31.12.2099
98% Warenverfügbarkeit. N...
27882-08483232
27882-08483232
Kunststoff
95
31.5
31.5
47.5
47.5
95
60
M8
8
18
19.0
20
4900
0.2637
Yes
39269099
4059495306568
31.12.2099
98% Warenverfügbarkeit. N...
27882-10483232
27882-10483232
Kunststoff
95
31.5
31.5
47.5
47.5
95
60
M10
8
18
19.0
20
4900
0.2768
Yes
39269099
4059495306575
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성