Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23765 - Glide plate bronze or steel, maintenance-free
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Plain bearing
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/gleitlager/23765.prj},{NB=23765-00801251},{BEST=23765-00801251},{MATERIAL=Bronze},{OBFLGK=-},{MATERIALK=Graphit},{FORM=A},{B=80},{B1=0},{L=125},{H=20},{L1=100},{L2=25},{GEW=0.9550},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495984049},{FILTER=NORELEM,},{XA=0.000},{XB=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
MATERIALK
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
B1
distance
[mm]
L
height
[mm]
H
width
[mm]
L1
distance
[mm]
L2
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
23765-0050080
23765-0050080
steel
hardened
-
A
50
0
80
20
55
25
0.5920
Yes
84833080
4059495983530
23765-0050100
23765-0050100
steel
hardened
-
A
50
0
100
20
75
25
0.7050
Yes
84833080
4059495983547
23765-0050125
23765-0050125
steel
hardened
-
A
50
0
125
20
100
25
0.9010
Yes
84833080
4059495983554
23765-0050160
23765-0050160
steel
hardened
-
A
50
0
160
20
135
25
1.1760
Yes
84833080
4059495983561
23765-0050200
23765-0050200
steel
hardened
-
A
50
0
200
20
175
25
1.4900
Yes
84833080
4059495983578
23765-0080080
23765-0080080
steel
hardened
-
A
80
0
80
20
55
25
0.9250
Yes
84833080
4059495983592
23765-0080100
23765-0080100
steel
hardened
-
A
80
0
100
20
75
25
1.1760
Yes
84833080
4059495983608
23765-0080125
23765-0080125
steel
hardened
-
A
80
0
125
20
100
25
1.4900
Yes
84833080
4059495983615
23765-0080160
23765-0080160
steel
hardened
-
A
80
0
160
20
135
25
1.1760
Yes
84833080
4059495983622
23765-0080200
23765-0080200
steel
hardened
-
A
80
0
200
20
175
25
1.4900
Yes
84833080
4059495983639
23765-0080250
23765-0080250
steel
hardened
-
A
80
0
250
20
210
40
1.1760
Yes
84833080
4059495983646
23765-0080315
23765-0080315
steel
hardened
-
A
80
0
315
20
275
40
1.4900
Yes
84833080
4059495983653
23765-0100100
23765-0100100
steel
hardened
-
A
100
0
100
20
75
25
1.4900
Yes
84833080
4059495983684
23765-0100125
23765-0100125
steel
hardened
-
A
100
0
125
20
100
25
1.8830
Yes
84833080
4059495983691
23765-0100160
23765-0100160
steel
hardened
-
A
100
0
160
20
135
25
2.4320
Yes
84833080
4059495983707
23765-0100200
23765-0100200
steel
hardened
-
A
100
0
200
20
175
25
3.0600
Yes
84833080
4059495983714
23765-0100250
23765-0100250
steel
hardened
-
A
100
0
250
20
210
40
3.8450
Yes
84833080
4059495983721
23765-0100315
23765-0100315
steel
hardened
-
A
100
0
315
20
275
40
4.8660
Yes
84833080
4059495983738
23765-1080050
23765-1080050
steel
hardened
-
B
80
30
50
20
0
25
0.5920
Yes
84833080
4059495983585
23765-1100050
23765-1100050
steel
hardened
-
B
100
50
50
20
0
25
0.7050
Yes
84833080
4059495983660
23765-1100080
23765-1100080
steel
hardened
-
B
100
50
80
20
0
40
1.1760
Yes
84833080
4059495983677
23765-1125050
23765-1125050
steel
hardened
-
B
125
75
50
20
0
25
0.9010
Yes
84833080
4059495983745
23765-1125080
23765-1125080
steel
hardened
-
B
125
75
80
20
0
40
1.4900
Yes
84833080
4059495983752
23765-1160050
23765-1160050
steel
hardened
-
B
160
110
50
20
0
25
1.1760
Yes
84833080
4059495983820
23765-1160080
23765-1160080
steel
hardened
-
B
160
110
80
20
0
40
1.9300
Yes
84833080
4059495983837
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성