Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22500 - Worm gears, right-hand, centre distance 22.62 mm
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Worm screws, worm wheels
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/schnecken_u_schneckenraeder/22500_1.prj},{NB=22500-221010},{GEW=0.0348},{EAN=4059495407111},{XA=22.620},{XB=21.200},{XC=18.700},{XD=0.000},{XE=26.540},{XF=29.800},{XG=12.000},{XH=10.000},{XI=18.000},{XJ=23.000},{XK=4.000},{XL=3.000},{XM=3.500},{XN=10.000},{XO=20.000},{XP=26.000},{XQ=16.000},{XR=3.000},{XS=3.500},{XT=1.500},{XU=13.400},{XV=3.000},{XW=0.700},{BEST=22500-221010},{BENENNUNG=Schnecke},{USV=-},{STW=7° 41},{MODUL=1,25},{Z1=2},{D1=18,7},{D3=21,2},{Z2=-},{D2=-},{D4=-},{ABTMF=3,4},{ABTMO=4,1},{ABTMSO=5,1},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
BENENNUNG
Description
ⁿ/ₐ
USV
Transmission ratio
ⁿ/ₐ
STW
Pitch angle
ⁿ/ₐ
MODUL
Modul
ⁿ/ₐ
Z1
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
Z2
ⁿ/ₐ
D2
diameter
[mm]
D4
diameter
[mm]
ABTMF
Output torque T2 (Nm) mineral grease
[Nm]
ABTMO
Output torque T2 (Nm) mineral oil
[Nm]
ABTMSO
Output torque T2 (Nm) synthetic oil
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22500-221003
22500-221003
Worm
-
17° 36
1
7
23,15
25,15
-
-
-
2,2
2,6
3,3
0.0569
Yes
84839080
4059495407050
31.12.2099
98% Warenverfügbarkeit. N...
22500-222003
22500-222003
Worm wheel
3:1
17° 36
1
-
-
-
21
22,09
24,8
2,2
2,6
3,3
0.0400
Yes
84839080
4059495407067
31.12.2099
98% Warenverfügbarkeit. N...
22500-221004
22500-221004
Worm
-
19° 32
1,25
5
18,7
21,2
-
-
-
3,6
4,3
5,4
0.0348
Yes
84839080
4059495407074
31.12.2099
98% Warenverfügbarkeit. N...
22500-222004
22500-222004
Worm wheel
4:1
19° 32
1,25
-
-
-
20
26,54
29,8
3,6
4,3
5,4
0.0534
Yes
84839080
4059495407081
31.12.2099
98% Warenverfügbarkeit. N...
22500-221007
22500-221007
Worm
-
11° 46
1,25
3
18,4
20,9
-
-
-
3,6
4,3
5,4
0.0334
Yes
84839080
4059495407098
31.12.2099
98% Warenverfügbarkeit. N...
22500-222007
22500-222007
Worm wheel
7:1
11° 46
1,25
-
-
-
21
26,84
29,8
3,6
4,3
5,4
0.0544
Yes
84839080
4059495407104
31.12.2099
98% Warenverfügbarkeit. N...
22500-221010
22500-221010
Worm
-
7° 41
1,25
2
18,7
21,2
-
-
-
3,4
4,1
5,1
0.0348
Yes
84839080
4059495407111
31.12.2099
98% Warenverfügbarkeit. N...
22500-222010
22500-222010
Worm wheel
10,5:1
7° 41
1,25
-
-
-
21
26,54
29,8
3,4
4,1
5,1
0.0540
Yes
84839080
4059495407128
31.12.2099
98% Warenverfügbarkeit. N...
22500-221021
22500-221021
Worm
-
3° 48
1,25
1
18,9
21,4
-
-
-
3,4
4,1
5,1
0.0356
Yes
84839080
4059495407135
31.12.2099
98% Warenverfügbarkeit. N...
22500-222021
22500-222021
Worm wheel
21:1
3° 48
1,25
-
-
-
21
26,34
29,8
3,4
4,1
5,1
0.0554
Yes
84839080
4059495407142
31.12.2099
98% Warenverfügbarkeit. N...
22500-221030
22500-221030
Worm
-
2° 50
0,9
1
18,2
20
-
-
-
3,6
4,3
5,4
0.0329
Yes
84839080
4059495407159
31.12.2099
98% Warenverfügbarkeit. N...
22500-222030
22500-222030
Worm wheel
30:1
2° 50
0,9
-
-
-
30
27,04
29,8
3,6
4,3
5,4
0.0583
Yes
84839080
4059495407166
31.12.2099
98% Warenverfügbarkeit. N...
22500-221040
22500-221040
Worm
-
2° 20
0,7
1
17,2
18,6
-
-
-
3,9
4,7
5,8
0.0288
Yes
84839080
4059495407173
31.12.2099
98% Warenverfügbarkeit. N...
22500-222040
22500-222040
Worm wheel
40:1
2° 20
0,7
-
-
-
40
28,04
29,8
3,9
4,7
5,8
0.0591
Yes
84839080
4059495407180
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성