Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
41194 - Stationary 3-jaw steel chuck
norelem
Clamping technology
41000 3-axis clamping systems / 5-axis clamping systems 5-axis-clamping-system NC vices Centric vices
Stationary chuck
Powered by
CAD모델 선택
{norelem/spanntechnik/gruppe_41000/stationaere_backenfutte/41194_asmtab.prj},{NB=41194-270},{BEST=41194-270},{D=270},{D1=210},{D2=155},{D3=60},{D4=172},{D5=M10},{H=65},{H1=20},{H2=43},{H3=6.0},{H4=10},{H5=10},{B=28},{B1=13},{B2=82},{B3=22.7},{B4=27.9},{SW=11},{S=11-200},{S1=62-190},{M=98},{SPANNKRAFT=25},{GEW=18.1000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059495758138},{FILTER=NORELEM,},{TYP1=1},{NDMD2=10},{PPATH=41194_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
für Zylinderschraube
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
SW
width across flats
[mm]
S
Spannbereich
ⁿ/ₐ
S1
Spannbereich
ⁿ/ₐ
M
Anziehdrehmoment
ⁿ/ₐ
SPANNKRAFT
Spannkraft kN
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
41194-220
41194-220
220
170
130
45
147
M10
58
18
40
6.0
9
9
26
13
68
18.5
24.5
10
8-160
48-150
78
21
10.6000
Yes
84662080
4059495758121
31.12.2099
98% availability of produ...
41194-270
41194-270
270
210
155
60
172
M10
65
20
43
6.0
10
10
28
13
82
22.7
27.9
11
11-200
62-190
98
25
18.1000
Yes
84662080
4059495758138
31.12.2099
98% availability of produ...
41194-315
41194-315
315
255
190
80
210
M12
73
20
52
6.0
12
12
32
16
93
24.9
32.5
12
12-250
72-240
156
36
27.9000
Yes
84662080
4059495758145
31.12.2099
98% availability of produ...
41194-370
41194-370
370
305
250
105
285
M12
80
22
59
5.0
15
15
40
18
118
31.3
40.6
14
15-300
86-290
186
44
42.9000
Yes
84662080
4059495758152
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성