Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29036 inch - Tube clamps swivel base, aluminium
norelem
norelem inch
29000 inch
Tube connectors - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/29000/rohrverbindungssystem/29036_1_inch_asmtb.prj},{NB=29036-5CS},{BEST=29036-5CS},{A=1\"},{B=7},{C=45},{D=40},{E=42.0},{F=57},{G=75},{H=33},{K=57},{L=106},{M=73},{N=7},{O=75},{P=33},{R=52.0},{S=M 8 x 35},{U=0},{GEW=0.3402},{BS=Infotext},{ZEICHNUNG=Ansichten Zeichnungen},{ROHS=Yes},{ZTN=76090000},{EAN=4059495608242},{XA=35.000},{TYP1=10},{XB=8},{TYP=2.0},{GEWINDE=M 8},{SCHL=35},{FILTER=KIPP_USA,NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=29036_1_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
diameter
[mm]
B
borehole
[mm]
C
depth
[mm]
D
diameter
[mm]
E
width
[mm]
F
distance
[mm]
G
width
[mm]
H
height
[mm]
K
distance
[mm]
L
total height
[mm]
M
height
[mm]
N
Thickness
[mm]
O
Length
[mm]
P
Length
[mm]
R
distance
[mm]
S
screw type
ⁿ/ₐ
U
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29036-5CP
29036-5CP
0.5"
6
25
26
29.4
40
50
20
0
64
44
5
35
21
37.5
M 6 x 18
38
0.1051
Yes
76090000
4059495608235
31.12.2099
98% Warenverfügbarkeit. N...
29036-5CS
29036-5CS
1"
7
45
40
42.0
57
75
33
57
106
73
7
75
33
52.0
M 8 x 35
0
0.3402
Yes
76090000
4059495608242
31.12.2099
98% Warenverfügbarkeit. N...
29036-5CT
29036-5CT
1.25"
7
45
40
42.0
57
75
33
57
106
73
7
75
33
52.0
M 8 x 35
0
0.3019
Yes
76090000
4059495608259
31.12.2099
98% Warenverfügbarkeit. N...
29036-5D2
29036-5D2
1.5"
9
60
56
57.0
76
100
44
76
144
100
10
100
48
69.0
M 10 x 50
0
0.8337
Yes
76090000
4059495608266
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성