Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03194 inch - Ball lock pins stainless steel
norelem
norelem inch
03000 inch
Ball lock pins - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/kugelsperrbolzen/03194_inch.prj},{NB=03194-31COL320},{D=33},{D2=11.50},{D3=19},{L1=8.8},{L2=34.6},{FESTIGKEIT=54},{GEW=0.1238},{EAN=4059495537474},{TAB=1},{TAB1=2.000},{XA=27},{XB=9.8},{XC=5.0},{XD=1.5},{XE=4.04},{XF=30},{XI=3.5},{XJ=10},{XL=31},{XM=23.0},{XN=2.3},{XO=0.3},{XP=53.0},{XQ=0.7},{XR=2.5},{XS=10},{XT=5.0},{XU=0},{XV=4.7},{XW=3},{XX=12.0},{XY=0.5},{XB1=9.5250},{XC1=50.800},{BEST=03194-31COL32},{D1=3/8},{L=2},{L5=59,6},{AUFNAHME=3/8},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=NORELEM,},{LX=0},{XPOS='0','verriegeln','1','entriegeln'},{IMPERIAL=INCH},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter D1
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shear force double-edged
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03194-23CLL08
03194-23CLL08
25
3/16
5.25
14
.5
6.0
26.5
18,7
3/16
13
0.0386
Yes
73182900
4059495537276
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CLL12
03194-23CLL12
25
3/16
5.25
14
.75
6.0
26.5
25,05
3/16
13
0.0393
Yes
73182900
4059495537283
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CLL16
03194-23CLL16
25
3/16
5.25
14
1
6.0
26.5
31,4
3/16
13
0.0416
Yes
73182900
4059495537290
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CLL20
03194-23CLL20
25
3/16
5.25
14
1.25
6.0
26.5
37,75
3/16
13
0.0410
Yes
73182900
4059495537306
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CML08
03194-23CML08
25
1/4
7.20
14
.5
6.9
26.5
19,6
1/4
24
0.0402
Yes
73182900
4059495537313
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CML12
03194-23CML12
25
1/4
7.20
14
.75
6.9
26.5
25,95
1/4
24
0.0865
Yes
73182900
4059495537320
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CML16
03194-23CML16
25
1/4
7.20
14
1
6.9
26.5
32,3
1/4
24
0.0432
Yes
73182900
4059495537337
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CML20
03194-23CML20
25
1/4
7.20
14
1.25
6.9
26.5
38,65
1/4
24
0.0447
Yes
73182900
4059495537344
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CML24
03194-23CML24
25
1/4
7.20
14
1.5
6.9
26.5
45
1/4
24
0.0463
Yes
73182900
4059495537351
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CML28
03194-23CML28
25
1/4
7.20
14
1.75
6.9
26.5
51,35
1/4
24
0.0475
Yes
73182900
4059495537368
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CML32
03194-23CML32
25
1/4
7.20
14
2
6.9
26.5
57,7
1/4
24
0.0490
Yes
73182900
4059495537375
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CNL16
03194-23CNL16
25
5/16
9.50
14
1
7.9
26.5
33,3
5/16
38
0.0478
Yes
73182900
4059495537382
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CNL20
03194-23CNL20
25
5/16
9.50
14
1.25
7.0
26.5
39,65
5/16
38
0.0501
Yes
73182900
4059495537399
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CNL24
03194-23CNL24
25
5/16
9.50
14
1.5
7.0
26.5
46
5/16
38
0.0525
Yes
73182900
4059495537405
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CNL28
03194-23CNL28
25
5/16
9.50
14
1.75
7.0
26.5
52,35
5/16
38
0.0548
Yes
73182900
4059495537412
98% Warenverfügbarkeit. N...
31.12.2099
03194-23CNL32
03194-23CNL32
25
5/16
9.50
14
2
7.0
26.5
58,7
5/16
38
0.0572
Yes
73182900
4059495537429
98% Warenverfügbarkeit. N...
31.12.2099
03194-31COL16
03194-31COL16
33
3/8
11.50
19
1
8.8
34.6
34,2
3/8
54
0.1067
Yes
73182900
4059495537436
98% Warenverfügbarkeit. N...
31.12.2099
03194-31COL20
03194-31COL20
33
3/8
11.50
19
1.25
8.8
34.6
40,55
3/8
54
0.1132
Yes
73182900
4059495537443
98% Warenverfügbarkeit. N...
31.12.2099
03194-31COL24
03194-31COL24
33
3/8
11.50
19
1.5
8.8
34.6
46,9
3/8
54
0.1135
Yes
73182900
4059495537450
98% Warenverfügbarkeit. N...
31.12.2099
03194-31COL28
03194-31COL28
33
3/8
11.50
19
1.75
8.8
34.6
53,25
3/8
54
0.1216
Yes
73182900
4059495537467
98% Warenverfügbarkeit. N...
31.12.2099
03194-31COL32
03194-31COL32
33
3/8
11.50
19
2
8.8
34.6
59,6
3/8
54
0.1238
Yes
73182900
4059495537474
98% Warenverfügbarkeit. N...
31.12.2099
03194-31CUL16
03194-31CUL16
33
7/16
13.00
19
1
9.7
34.6
35,1
7/16
74
0.1136
Yes
73182900
4059495537627
98% Warenverfügbarkeit. N...
31.12.2099
03194-31CUL20
03194-31CUL20
33
7/16
13.00
19
1.25
9.7
34.6
41,45
7/16
74
0.1184
Yes
73182900
4059495537634
98% Warenverfügbarkeit. N...
31.12.2099
03194-31CUL24
03194-31CUL24
33
7/16
13.00
19
1.5
9.7
34.6
47,8
7/16
74
0.1231
Yes
73182900
4059495537641
98% Warenverfügbarkeit. N...
31.12.2099
03194-31CUL28
03194-31CUL28
33
7/16
13.00
19
1.75
9.7
34.6
54,15
7/16
74
0.1310
Yes
73182900
4059495537658
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성