Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03330 inch - Eccentric bushes and assembly tool for lateral spring plungers
norelem
norelem inch
03000 inch
Lateral spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_seitendruckstuecke/03330_2_inch.prj},{NB=03330-160CU},{BEST=03330-160CU},{D1=11/16},{D2=7/16},{D3=11/16},{H=11.9},{M=2},{EINSCHL=03330-06CU},{PASS=7/16},{GEW=0.0108},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495537740},{FILTER=NORELEM,},{NDM=4.000},{ST=0.70},{XX=3},{XA=2.0},{XB=0.8},{XC=17.4625},{XD=11.1125},{XE=17.4625},{IMPERIAL=INCH},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
M
[mm]
PASS
Suitable for Lateral Spring Plungers with D =
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03330-120CM
03330-120CM
1/2
1/4
1/2
9.9
2
1/4
0.0060
Yes
73181520
4059495537733
98% Warenverfügbarkeit. N...
31.12.2099
03330-160CU
03330-160CU
11/16
7/16
11/16
11.9
2
7/16
0.0108
Yes
73181520
4059495537740
98% Warenverfügbarkeit. N...
31.12.2099
03330-180CP
03330-180CP
3/4
1/2
3/4
13.9
2
1/2
0.0140
Yes
73181520
4059495537757
98% Warenverfügbarkeit. N...
31.12.2099
03330-250CQ
03330-250CQ
1
5/8
1
17.9
3
5/8
0.0364
Yes
73181520
4059495538068
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성