Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03058 inch - Spring plungers with hexagon socket and thrust pin in POM, stainless steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03058_inch.prj},{NB=03058-AJ0},{BEST=03058-AJ},{POS=0},{D=1/4-28},{D1=2.7},{L=20},{H=2.5},{T=2.5},{T1=1.0},{N=1.0},{S=5/64},{SX=1.984},{F1=7.0},{F2=20},{BESTMS=03040-906},{GEW=0.0029},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495616216},{FILTER=NORELEM,},{TYP=2},{TYP1=2},{TYP2=2},{XPOS=[0:$H.]},{NDM=0},{NDM1=0.2500},{TYP3=3},{ZGT=Gewindestift eingeklebt },{IMPERIAL=INCH},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03058-AG
03058-AG
8-36
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0009
Yes
73181520
4059495616209
98% Warenverfügbarkeit. N...
31.12.2099
03058-AE
03058-AE
8-32
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0003
Yes
73181520
4059495616193
98% Warenverfügbarkeit. N...
31.12.2099
03058-A1
03058-A1
10-32
2.4
18
2.3
0.8
0.8
1/16
6.0
20
0.0014
Yes
73181520
4059495616131
98% Warenverfügbarkeit. N...
31.12.2099
03058-AJ
03058-AJ
1/4-28
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0029
Yes
73181520
4059495616216
98% Warenverfügbarkeit. N...
31.12.2099
03058-A2
03058-A2
1/4-20
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0025
Yes
73181520
4059495616148
98% Warenverfügbarkeit. N...
31.12.2099
03058-A3
03058-A3
5/16-18
3.5
22
3.0
1.4
1.2
3/32
9.0
35
0.0046
Yes
73181520
4059495616155
98% Warenverfügbarkeit. N...
31.12.2099
03058-A4
03058-A4
3/8-16
4.0
22
3.0
1.4
1.6
1/8
9.0
35
0.0069
Yes
73181520
4059495616162
98% Warenverfügbarkeit. N...
31.12.2099
03058-A5
03058-A5
1/2-13
6.0
28
4.0
2.0
2.0
5/32
10.0
55
0.0158
Yes
73181520
4059495616179
98% Warenverfügbarkeit. N...
31.12.2099
03058-A6
03058-A6
5/8-11
7.5
32
5.0
2.5
2.5
3/16
45.0
100
0.0296
Yes
73181520
4059495616186
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성