Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03026 inch - Spring plungers with slot and thrust pin, LONG-LOK secured, stainless steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03026_inch.prj},{NB=03026-A60},{D1=8.5},{L=24},{L1=14},{H=4.5},{N=2.5},{F1=45},{F2=100},{GEW=0.0214},{EAN=4059495615073},{TYP=2},{TYP1=2},{TYP2=2},{TYP3=2},{TYP4=2},{Z=2},{NDM=0},{XJ=15.875},{NDM1=0.6250},{XA=2.50},{XB=11.10},{XC=1.00},{XD=5.00},{XE=16.00},{XF=26.00},{XG=1.60},{XH=1.80},{BEST=03026-A6},{MATERIAL=Edelstahl},{AUSF=Standard},{FORM=A},{D=5/8-11},{L2=ca. zwei Gewindegänge},{DREHMOMENTEIN=3,95},{DREHMOMENTAUS=3,05},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=INCH},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
ⁿ/ₐ
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03026-AG
03026-AG
Stainless steel
standard
8-36
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0004
Yes
73181520
4059495615097
98% Warenverfügbarkeit. N...
31.12.2099
03026-AE
03026-AE
Stainless steel
standard
8-32
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0005
Yes
73181520
4059495615080
98% Warenverfügbarkeit. N...
31.12.2099
03026-A1
03026-A1
Stainless steel
standard
10-32
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0009
Yes
73181520
4059495615028
98% Warenverfügbarkeit. N...
31.12.2099
03026-AJ
03026-AJ
Stainless steel
standard
1/4-28
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0021
Yes
73181520
4059495615103
98% Warenverfügbarkeit. N...
31.12.2099
03026-A2
03026-A2
Stainless steel
standard
1/4-20
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0019
Yes
73181520
4059495615035
98% Warenverfügbarkeit. N...
31.12.2099
03026-A3
03026-A3
Stainless steel
standard
5/16-18
4.0
16
8
approx. two thread dials
2.0
1.2
15
30
1,10
0,38
0.0034
Yes
73181520
4059495615042
98% Warenverfügbarkeit. N...
31.12.2099
03026-A4
03026-A4
Stainless steel
standard
3/8-16
4.5
19
9
approx. two thread dials
2.5
1.6
20
35
1,36
0,62
0.0057
Yes
73181520
4059495615059
98% Warenverfügbarkeit. N...
31.12.2099
03026-A5
03026-A5
Stainless steel
standard
1/2-13
6.0
22
10
approx. two thread dials
3.5
2.0
30
55
2,11
1,41
0.0129
Yes
73181520
4059495615066
98% Warenverfügbarkeit. N...
31.12.2099
03026-A6
03026-A6
Stainless steel
standard
5/8-11
8.5
24
14
approx. two thread dials
4.5
2.5
45
100
3,95
3,05
0.0214
Yes
73181520
4059495615073
98% Warenverfügbarkeit. N...
31.12.2099
03026-1AG
03026-1AG
Stainless steel
light spring force
8-36
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0009
Yes
73181520
4059495615004
98% Warenverfügbarkeit. N...
31.12.2099
03026-1AE
03026-1AE
Stainless steel
light spring force
8-32
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0004
Yes
73181520
4059495614991
98% Warenverfügbarkeit. N...
31.12.2099
03026-1A1
03026-1A1
Stainless steel
light spring force
10-32
2.4
12
6
approx. two thread dials
2.0
0.8
3
10
0,12
0,08
0.0009
Yes
73181520
4059495614939
98% Warenverfügbarkeit. N...
31.12.2099
03026-1AJ
03026-1AJ
Stainless steel
light spring force
1/4-28
2.7
14
7
approx. two thread dials
2.0
1.0
4
10
0,44
0,21
0.0021
Yes
73181520
4059495615011
98% Warenverfügbarkeit. N...
31.12.2099
03026-1A2
03026-1A2
Stainless steel
light spring force
1/4-20
2.7
14
7
approx. two thread dials
2.0
1.0
4
10
0,44
0,21
0.0018
Yes
73181520
4059495614946
98% Warenverfügbarkeit. N...
31.12.2099
03026-1A3
03026-1A3
Stainless steel
light spring force
5/16-18
4.0
16
8
approx. two thread dials
2.0
1.2
7
15
1,10
0,38
0.0034
Yes
73181520
4059495614953
98% Warenverfügbarkeit. N...
31.12.2099
03026-1A4
03026-1A4
Stainless steel
light spring force
3/8-16
4.5
19
9
approx. two thread dials
2.5
1.6
9
16
1,36
0,62
0.0055
Yes
73181520
4059495614960
98% Warenverfügbarkeit. N...
31.12.2099
03026-1A5
03026-1A5
Stainless steel
light spring force
1/2-13
6.0
22
10
approx. two thread dials
3.5
2.0
14
26
2,11
1,41
0.0127
Yes
73181520
4059495614977
98% Warenverfügbarkeit. N...
31.12.2099
03026-1A6
03026-1A6
Stainless steel
light spring force
5/8-11
8.5
24
14
approx. two thread dials
4.5
2.5
22
50
3,95
3,05
0.0205
Yes
73181520
4059495614984
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성