Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03020 inch - Spring plungers with recess and thrust pin, steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03020_inch.prj},{NB=03020-A60},{BEST=03020-A6},{POS=0},{MATERIAL=Stahl},{AUSF=Standard Federkraft},{D=5/8-11},{D1=8.5},{L=24},{H=4.5},{N=2.5},{F1=45},{F2=100},{GEW=0.0213},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495614533},{TYP=2},{TYP1=2},{TYP2=2},{NDM=0},{NDM1=0.6250},{TYP3=2},{FILTER=NORELEM,},{IMPERIAL=INCH},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03020-AG
03020-AG
Steel
Standard spring force
8-36
1.8
9
1.5
0.6
6
20
0.0005
Yes
73181520
4059495614557
98% Warenverfügbarkeit. N...
31.12.2099
03020-AE
03020-AE
Steel
Standard spring force
8-32
1.8
9
1.5
0.6
6
20
0.0005
Yes
73181520
4059495614540
98% Warenverfügbarkeit. N...
31.12.2099
03020-A1
03020-A1
Steel
Standard spring force
10-32
2.4
12
2.0
0.8
6
20
0.0001
Yes
73181520
4059495614489
98% Warenverfügbarkeit. N...
31.12.2099
03020-AJ
03020-AJ
Steel
Standard spring force
1/4-28
2.7
14
2.0
1.0
7
20
0.0021
Yes
73181520
4059495614564
98% Warenverfügbarkeit. N...
31.12.2099
03020-A2
03020-A2
Steel
Standard spring force
1/4-20
2.7
14
2.0
1.0
7
20
0.0019
Yes
73181520
4059495614496
98% Warenverfügbarkeit. N...
31.12.2099
03020-A3
03020-A3
Steel
Standard spring force
5/16-18
4.0
16
2.0
1.2
15
30
0.0035
Yes
73181520
4059495614502
98% Warenverfügbarkeit. N...
31.12.2099
03020-A4
03020-A4
Steel
Standard spring force
3/8-16
4.5
19
2.5
1.6
20
35
0.0056
Yes
73181520
4059495614519
98% Warenverfügbarkeit. N...
31.12.2099
03020-A5
03020-A5
Steel
Standard spring force
1/2-13
6.0
22
3.5
2.0
30
55
0.0129
Yes
73181520
4059495614526
98% Warenverfügbarkeit. N...
31.12.2099
03020-A6
03020-A6
Steel
Standard spring force
5/8-11
8.5
24
4.5
2.5
45
100
0.0213
Yes
73181520
4059495614533
98% Warenverfügbarkeit. N...
31.12.2099
03020-1AG
03020-1AG
Steel
light spring force
8-36
1.8
9
1.5
0.6
3
10
0.0005
Yes
73181520
4059495614465
98% Warenverfügbarkeit. N...
31.12.2099
03020-1AE
03020-1AE
Steel
light spring force
8-32
1.8
9
1.5
0.6
3
10
0.0005
Yes
73181520
4059495614458
98% Warenverfügbarkeit. N...
31.12.2099
03020-1A1
03020-1A1
Steel
light spring force
10-32
2.4
12
2.0
0.8
3
10
0.0009
Yes
73181520
4059495614397
98% Warenverfügbarkeit. N...
31.12.2099
03020-1AJ
03020-1AJ
Steel
light spring force
1/4-28
2.7
14
2.0
1.0
4
10
0.0021
Yes
73181520
4059495614472
98% Warenverfügbarkeit. N...
31.12.2099
03020-1A2
03020-1A2
Steel
light spring force
1/4-20
2.7
14
2.0
1.0
4
10
0.0019
Yes
73181520
4059495614403
98% Warenverfügbarkeit. N...
31.12.2099
03020-1A3
03020-1A3
Steel
light spring force
5/16-18
4.0
16
2.0
1.2
7
15
0.0035
Yes
73181520
4059495614410
98% Warenverfügbarkeit. N...
31.12.2099
03020-1A4
03020-1A4
Steel
light spring force
3/8-16
4.5
19
2.5
1.6
9
16
0.0056
Yes
73181520
4059495614427
98% Warenverfügbarkeit. N...
31.12.2099
03020-1A5
03020-1A5
Steel
light spring force
1/2-13
6.0
22
3.5
2.0
14
26
0.0128
Yes
73181520
4059495614434
98% Warenverfügbarkeit. N...
31.12.2099
03020-1A6
03020-1A6
Steel
light spring force
5/8-11
8.5
24
4.5
2.5
22
50
0.0209
Yes
73181520
4059495614441
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성