Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03001 inch - Spring plungers with slot and ball, LONG-LOK secured, steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03001_inch.prj},{NB=03001-A40},{D1=6.0},{L=19},{L1=9},{H=2.0},{N=1.6},{F1=20},{F2=40},{DREHMOMENTEIN=1.36},{DREHMOMENTAUS=0.62},{GEW=0.0055},{EAN=4059495613987},{TYP=2},{TYP1=2},{TYP2=2},{TYP3=1},{NDM=0.000},{XJ=9.525},{NDM1=0.3750},{XA=2.0},{XB=1.6},{XC=7.1},{XD=1.0},{XE=3.0},{XF=15.0},{XG=1.10},{XH=9.0},{XI=1.20},{BEST=03001-A4},{MATERIAL=Stahl},{AUS=Standard},{D=3/8-16},{L2=ca. zwei Gewindegänge},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=INCH},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03001-AD
03001-AD
Steel
standard
6-32
1.5
7
4
approx. two thread dials
0.4
0.4
2
3
0.10
0.07
0.0003
Yes
73181520
4059495614014
98% Warenverfügbarkeit. N...
31.12.2099
03001-AG
03001-AG
Steel
standard
8-36
2.5
9
5
approx. two thread dials
0.8
0.6
4
10
0.18
0.12
0.0005
Yes
73181520
4059495614038
98% Warenverfügbarkeit. N...
31.12.2099
03001-AE
03001-AE
Steel
standard
8-32
2.5
9
5
approx. two thread dials
0.8
0.6
4
10
0.18
0.12
0.0005
Yes
73181520
4059495614021
98% Warenverfügbarkeit. N...
31.12.2099
03001-A1
03001-A1
Steel
standard
10-32
3.0
12
6
approx. two thread dials
0.9
0.8
6
11
0.12
0.08
0.0009
Yes
73181520
4059495613956
98% Warenverfügbarkeit. N...
31.12.2099
03001-AJ
03001-AJ
Steel
standard
1/4-28
3.5
14
7
approx. two thread dials
1.0
1.0
9
13
0.43
0.21
0.0020
Yes
73181520
4059495614045
98% Warenverfügbarkeit. N...
31.12.2099
03001-A2
03001-A2
Steel
standard
1/4-20
3.5
14
7
approx. two thread dials
1.0
1.0
9
13
0.43
0.21
0.0018
Yes
73181520
4059495613963
98% Warenverfügbarkeit. N...
31.12.2099
03001-A3
03001-A3
Steel
standard
5/16-18
5.0
16
8
approx. two thread dials
1.5
1.2
15
30
1.09
0.37
0.0032
Yes
73181520
4059495613970
98% Warenverfügbarkeit. N...
31.12.2099
03001-A4
03001-A4
Steel
standard
3/8-16
6.0
19
9
approx. two thread dials
2.0
1.6
20
40
1.36
0.62
0.0055
Yes
73181520
4059495613987
98% Warenverfügbarkeit. N...
31.12.2099
03001-A5
03001-A5
Steel
standard
1/2-13
8.0
22
10
approx. two thread dials
2.5
2.0
30
55
2.03
1.36
0.0120
Yes
73181520
4059495613994
98% Warenverfügbarkeit. N...
31.12.2099
03001-A6
03001-A6
Steel
standard
5/8-11
10.0
24
14
approx. two thread dials
3.5
2.5
65
125
3.95
2.95
0.0210
Yes
73181520
4059495614007
98% Warenverfügbarkeit. N...
31.12.2099
03001-2A1
03001-2A1
Steel
strong spring force
10-32
3.0
12
6
approx. two thread dials
0.9
0.8
19
30
0.12
0.08
0.0008
Yes
73181520
4059495613888
98% Warenverfügbarkeit. N...
31.12.2099
03001-2AJ
03001-2AJ
Steel
strong spring force
1/4-28
3.5
14
7
approx. two thread dials
1.0
1.0
28
40
0.43
0.21
0.0021
Yes
73181520
4059495613949
98% Warenverfügbarkeit. N...
31.12.2099
03001-2A2
03001-2A2
Steel
strong spring force
1/4-20
3.5
14
7
approx. two thread dials
1.0
1.0
28
40
0.43
0.21
0.0019
Yes
73181520
4059495613895
98% Warenverfügbarkeit. N...
31.12.2099
03001-2A3
03001-2A3
Steel
strong spring force
5/16-18
5.0
16
8
approx. two thread dials
1.5
1.2
47
73
1.09
0.37
0.0035
Yes
73181520
4059495613901
98% Warenverfügbarkeit. N...
31.12.2099
03001-2A4
03001-2A4
Steel
strong spring force
3/8-16
6.0
19
9
approx. two thread dials
2.0
1.6
66
100
1.36
0.62
0.0060
Yes
73181520
4059495613918
98% Warenverfügbarkeit. N...
31.12.2099
03001-2A5
03001-2A5
Steel
strong spring force
1/2-13
8.0
22
10
approx. two thread dials
2.5
2.0
66
120
2.03
1.36
0.0126
Yes
73181520
4059495613925
98% Warenverfügbarkeit. N...
31.12.2099
03001-2A6
03001-2A6
Steel
strong spring force
5/8-11
10.0
24
14
approx. two thread dials
3.5
2.5
90
180
3.95
2.95
0.0219
Yes
73181520
4059495613932
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성