Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03093 inch - Indexing plungers without collar with extended indexing pin
norelem
norelem inch
03000 inch
Indexing plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/arretierbolzen/03093_1_inch.prj},{NB=03093-201516A8ENTSPANNT},{D=16},{D2=40},{L=104.0},{L1=50},{L2=30.0},{H=24},{F=3.2},{F1=20.0},{F2=60},{GEW=0.1855},{EAN=4059495534763},{TYP=2},{TAB=2},{TAB1=2},{TAB2=1},{NDM=0},{NDM1=1.0000},{XA=30.0},{XB=24},{XC=18.5},{XD=27},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33},{XM=3.0},{XN=6.4},{XMUTTERH=0.0000},{XT=0.000},{XU=0.0000},{XV=0.700},{ST=0.000},{BEST=03093-201516A8},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=G},{AUSF=ohne Kontermutter},{GR=5},{D1=1\"-8},{SW=-},{BESTES=03094-95},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=NORELEM,},{XPOS='ENTSPANNT','entspannte Position','GESPANNT','gespannte Position'},{XMUTTER=0},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03093-21903AJ
03093-21903AJ
Steel
Indexing pin hardened
G
without locknut
9
3
1/4-28
14
33.0
17
11.0
5
-
0.8
4.5
12
0.0038
Yes
73181900
4059495535104
98% Warenverfügbarkeit. N...
31.12.2099
03093-21004AK
03093-21004AK
Steel
Indexing pin hardened
G
without locknut
0
4
5/16-24
18
40.5
21
13.5
6
-
1.3
6.0
15
0.0078
Yes
73181900
4059495534862
98% Warenverfügbarkeit. N...
31.12.2099
03093-21105AL
03093-21105AL
Steel
Indexing pin hardened
G
without locknut
1
5
3/8-24
21
46.5
24
14.5
8
-
1.3
5.0
16
0.0137
Yes
73181900
4059495534893
98% Warenverfügbarkeit. N...
31.12.2099
03093-21206A5
03093-21206A5
Steel
Indexing pin hardened
G
without locknut
2
6
1/2-13
25
54.7
28
17.7
9
-
1.8
6.0
18
0.0255
Yes
73181900
4059495534985
98% Warenverfügbarkeit. N...
31.12.2099
03093-21308A6
03093-21308A6
Steel
Indexing pin hardened
G
without locknut
3
8
5/8-11
33
72.0
36
24.0
12
-
2.3
15.0
45
0.0556
Yes
73181900
4059495535067
98% Warenverfügbarkeit. N...
31.12.2099
03093-21410A7
03093-21410A7
Steel
Indexing pin hardened
G
without locknut
4
10
3/4-10
33
79.0
40
24.0
15
-
2.8
15.0
43
0.0878
Yes
73181900
4059495535074
98% Warenverfügbarkeit. N...
31.12.2099
03093-21412AO
03093-21412AO
Steel
Indexing pin hardened
G
without locknut
4
12
3/4-16
33
84.0
42
24.0
18
-
2.8
15.0
51
0.0946
Yes
73181900
4059495535081
98% Warenverfügbarkeit. N...
31.12.2099
03093-21516A8
03093-21516A8
Steel
Indexing pin hardened
G
without locknut
5
16
1"-8
40
104.0
50
30.0
24
-
3.2
20.0
60
0.1863
Yes
73181900
4059495535098
98% Warenverfügbarkeit. N...
31.12.2099
03093-22903AJ
03093-22903AJ
Steel
Indexing pin hardened
H
with locknut
9
3
1/4-28
14
33.0
17
11.0
5
7/16
0.8
4.5
12
0.0050
Yes
73181900
4059495535197
98% Warenverfügbarkeit. N...
31.12.2099
03093-22004AK
03093-22004AK
Steel
Indexing pin hardened
H
with locknut
0
4
5/16-24
18
40.5
21
13.5
6
1/2
1.3
6.0
15
0.0100
Yes
73181900
4059495535111
98% Warenverfügbarkeit. N...
31.12.2099
03093-22105AL
03093-22105AL
Steel
Indexing pin hardened
H
with locknut
1
5
3/8-24
21
46.5
24
14.5
8
9/16
1.3
5.0
16
0.0210
Yes
73181900
4059495535135
98% Warenverfügbarkeit. N...
31.12.2099
03093-22206A5
03093-22206A5
Steel
Indexing pin hardened
H
with locknut
2
6
1/2-13
25
54.7
28
17.7
9
3/4
1.8
6.0
18
0.0330
Yes
73181900
4059495535142
98% Warenverfügbarkeit. N...
31.12.2099
03093-22308A6
03093-22308A6
Steel
Indexing pin hardened
H
with locknut
3
8
5/8-11
33
72.0
36
24.0
12
15/16
2.3
15.0
45
0.0770
Yes
73181900
4059495535159
98% Warenverfügbarkeit. N...
31.12.2099
03093-22410A7
03093-22410A7
Steel
Indexing pin hardened
H
with locknut
4
10
3/4-10
33
79.0
40
24.0
15
1-1/8
2.8
15.0
43
0.1214
Yes
73181900
4059495535166
98% Warenverfügbarkeit. N...
31.12.2099
03093-22412AO
03093-22412AO
Steel
Indexing pin hardened
H
with locknut
4
12
3/4-16
33
84.0
42
24.0
18
1-1/8
2.8
15.0
51
0.1273
Yes
73181900
4059495535173
98% Warenverfügbarkeit. N...
31.12.2099
03093-22516A8
03093-22516A8
Steel
Indexing pin hardened
H
with locknut
5
16
1"-8
40
104.0
50
30.0
24
1-1/2
3.2
20.0
60
0.2757
Yes
73181900
4059495535180
98% Warenverfügbarkeit. N...
31.12.2099
03093-201903AJ
03093-201903AJ
Stainless steel
Indexing pin hardened
G
without locknut
9
3
1/4-28
14
33.0
17
11.0
5
-
0.8
4.5
12
0.0038
Yes
73181900
4059495534770
98% Warenverfügbarkeit. N...
31.12.2099
03093-201004AK
03093-201004AK
Stainless steel
Indexing pin hardened
G
without locknut
0
4
5/16-24
18
40.5
21
13.5
6
-
1.3
6.0
15
0.0078
Yes
73181900
4059495534701
98% Warenverfügbarkeit. N...
31.12.2099
03093-201105AL
03093-201105AL
Stainless steel
Indexing pin hardened
G
without locknut
1
5
3/8-24
21
46.5
24
14.5
8
-
1.3
5.0
16
0.0132
Yes
73181900
4059495534718
98% Warenverfügbarkeit. N...
31.12.2099
03093-201206A5
03093-201206A5
Stainless steel
Indexing pin hardened
G
without locknut
2
6
1/2-13
25
54.7
28
17.7
9
-
1.8
6.0
18
0.0250
Yes
73181900
4059495534725
98% Warenverfügbarkeit. N...
31.12.2099
03093-201308A6
03093-201308A6
Stainless steel
Indexing pin hardened
G
without locknut
3
8
5/8-11
33
72.0
36
24.0
12
-
2.3
15.0
45
0.0556
Yes
73181900
4059495534732
98% Warenverfügbarkeit. N...
31.12.2099
03093-201410A7
03093-201410A7
Stainless steel
Indexing pin hardened
G
without locknut
4
10
3/4-10
33
79.0
40
24.0
15
-
2.8
15.0
43
0.0886
Yes
73181900
4059495534749
98% Warenverfügbarkeit. N...
31.12.2099
03093-201412AO
03093-201412AO
Stainless steel
Indexing pin hardened
G
without locknut
4
12
3/4-16
33
84.0
42
24.0
18
-
2.8
15.0
51
0.0941
Yes
73181900
4059495534756
98% Warenverfügbarkeit. N...
31.12.2099
03093-201516A8
03093-201516A8
Stainless steel
Indexing pin hardened
G
without locknut
5
16
1"-8
40
104.0
50
30.0
24
-
3.2
20.0
60
0.1855
Yes
73181900
4059495534763
98% Warenverfügbarkeit. N...
31.12.2099
03093-202903AJ
03093-202903AJ
Stainless steel
Indexing pin hardened
H
with locknut
9
3
1/4-28
14
33.0
17
11.0
5
7/16
0.8
4.5
12
0.0050
Yes
73181900
4059495534855
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성