Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
10265 - Clamping angles Type I
norelem
Assembly system
10000 Covers for aluminium profiles Aluminium profiles Classification systems Special element for aluminium profiles Connector for aluminium profiles
Connector for aluminium profiles
Powered by
CAD모델 선택
{norelem/montagesysteme/gruppe_10000/verbinder_f_aluminiumprofile/10265_asmtab.prj},{NB=10265-0606},{BEST=10265-0606},{AUSF=mit Klemmhebel},{FORM=B},{TYP=I},{NUTB=6},{A=15},{A1=6.3},{A2=3},{A3=5.7},{B=24},{D=7},{D1=M6},{H=27},{H1=MIN},{L=27},{L1=13.0},{L2=40},{T=5},{GEW=0.0957},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495382487},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=40.0},{TYP1=0.000},{GR=0.000},{PPATH=10265_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
NUTB
slot width
[mm]
A
distance
[mm]
A1
height
[mm]
A2
height
[mm]
A3
width
[mm]
B
width
[mm]
D
diameter
[mm]
D1
thread
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
10265-06
10265-06
-
A
I
6
15
6.3
3
5.7
24
7
-
27
27
0.0
0
5
0.0472
Yes
84662080
4059495300504
31.12.2099
98% availability of produ...
10265-08
10265-08
-
A
I
8
20
9.0
4
7.5
32
9
-
36
36
0.0
0
6
0.1037
Yes
84662080
4059495300511
31.12.2099
98% availability of produ...
10265-0606
10265-0606
mit Klemmhebel
B
I
6
15
6.3
3
5.7
24
7
M6
27
27
13.0
40
5
0.0957
Yes
84662080
4059495382487
31.12.2099
98% availability of produ...
10265-0808
10265-0808
mit Klemmhebel
B
I
8
20
9.0
4
7.5
32
9
M8
36
36
18.0
65
6
0.2077
Yes
84662080
4059495382494
31.12.2099
98% availability of produ...
10265-0615
10265-0615
mit Exzenterspannmodul
C
I
6
15
6.3
3
5.7
24
15
-
27
34
27
36.2
0
5
0.0688
Yes
82057000
4059495404271
31.12.2099
98% availability of produ...
10265-0820
10265-0820
mit Exzenterspannmodul
C
I
8
20
9.0
4
7.5
32
20
-
36
44
36
52.3
0
6
0.1535
Yes
82057000
4059495404288
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성