Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95016 - Swivel and fixed castors standard version
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/raeder_u_rollen/95016.prj},{NB=95016-1003010},{BEST=95016-100301},{AUSF=Bockrolle},{ROT=0},{ROT1=0},{RL=Rollenlager},{VERS=1.000},{A=36},{B=85},{B1=60},{B2=0},{B3=30.0},{L=100},{L1=80},{H=125},{D=9},{R=86.0},{R1=100},{TFK=70},{GEW=0.8348},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059495271767},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
Length
[mm]
R1
diameter
[mm]
TFK
Permissible load
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
95016-08025
95016-08025
Swivel Castor
ball bearing
38
85
60
0
25.0
100
80
102
9
78.0
80
50
0.7007
Yes
83022000
4059495271729
31.12.2099
98% Warenverfügbarkeit. N...
95016-10030
95016-10030
Swivel Castor
ball bearing
36
85
60
0
30.0
100
80
125
9
86.0
100
70
0.9700
Yes
83022000
4059495271750
31.12.2099
98% Warenverfügbarkeit. N...
95016-12538
95016-12538
Swivel Castor
ball bearing
40
85
60
0
27.5
100
80
150
9
102.5
125
100
1.2420
Yes
83022000
4059495271781
31.12.2099
98% Warenverfügbarkeit. N...
95016-16040
95016-16040
Swivel Castor
ball bearing
60
110
80
75
40.0
140
105
195
11
140.0
160
135
2.8000
Yes
83022000
4059495271811
31.12.2099
98% Warenverfügbarkeit. N...
95016-20050
95016-20050
Swivel Castor
ball bearing
65
110
80
75
50.0
140
105
235
11
165.0
200
205
3.6180
Yes
83022000
4059495271842
31.12.2099
98% Warenverfügbarkeit. N...
95016-080251
95016-080251
Fixed Castor
ball bearing
38
85
60
0
25.0
100
80
102
9
78.0
80
50
0.4820
Yes
83022000
4059495271736
31.12.2099
98% Warenverfügbarkeit. N...
95016-100301
95016-100301
Fixed Castor
ball bearing
36
85
60
0
30.0
100
80
125
9
86.0
100
70
0.8348
Yes
83022000
4059495271767
31.12.2099
98% Warenverfügbarkeit. N...
95016-125381
95016-125381
Fixed Castor
ball bearing
40
85
60
0
27.5
100
80
150
9
102.5
125
100
1.1080
Yes
83022000
4059495271798
31.12.2099
98% Warenverfügbarkeit. N...
95016-160401
95016-160401
Fixed Castor
ball bearing
60
110
80
75
40.0
140
105
195
11
140.0
160
135
2.1400
Yes
83022000
4059495271828
31.12.2099
98% Warenverfügbarkeit. N...
95016-200501
95016-200501
Fixed Castor
ball bearing
65
110
80
75
50.0
140
105
235
11
165.0
200
205
2.8930
Yes
83022000
4059495271859
31.12.2099
98% Warenverfügbarkeit. N...
95016-080252
95016-080252
Swivel Castor with stop-f...
ball bearing
38
85
60
0
25.0
100
80
102
9
78.0
80
50
0.8238
Yes
83022000
4059495271743
31.12.2099
98% Warenverfügbarkeit. N...
95016-100302
95016-100302
Swivel Castor with stop-f...
ball bearing
36
85
60
0
30.0
100
80
125
9
86.0
100
70
1.1200
Yes
83022000
4059495271774
31.12.2099
98% Warenverfügbarkeit. N...
95016-125382
95016-125382
Swivel Castor with stop-f...
ball bearing
40
85
60
0
27.5
100
80
150
9
102.5
125
100
1.3960
Yes
83022000
4059495271804
31.12.2099
98% Warenverfügbarkeit. N...
95016-160402
95016-160402
Swivel Castor with stop-f...
ball bearing
60
110
80
75
40.0
140
105
195
11
140.0
160
135
3.2200
Yes
83022000
4059495271835
31.12.2099
98% Warenverfügbarkeit. N...
95016-200502
95016-200502
Swivel Castor with stop-f...
ball bearing
65
110
80
75
50.0
140
105
235
11
165.0
200
205
4.1700
Yes
83022000
4059495271866
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성