Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
09114 - Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket
norelem
Flexible standard component system
09000 Shallow pot magnets Rubber-coated magnets Pinboard magnets Raw magnets Other magnets Deep pot magnets
Rubber-coated magnets
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_09000/gummiert_magnete/09114.prj},{NB=09114-02},{BEST=09114-02},{D=22},{D1=8},{D2=M4},{H=6.0},{H1=11.5},{T=6},{HAFTKRAFT=50},{GEW=0.0012},{BS=Infotext},{ROHS=Yes},{ZTN=85051100},{EAN=4059495218137},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=4.0},{ZGT=Haftfläche},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
H
height
[mm]
H1
Length
[mm]
T
Screw-depth
[mm]
HAFTKRAFT
Magnetic force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
09114-07
09114-07
18
8
M4
6.0
11.5
6
37
0.0086
Yes
85051100
4059495440439
31.12.2099
98% Warenverfügbarkeit. N...
09114-01
09114-01
12
8
M4
7.0
14.8
6
10
0.0059
Yes
85051100
4059495218120
31.12.2099
98% Warenverfügbarkeit. N...
09114-02
09114-02
22
8
M4
6.0
11.5
6
50
0.0012
Yes
85051100
4059495218137
31.12.2099
98% Warenverfügbarkeit. N...
09114-03
09114-03
31
8
M4
6.0
11.5
5
75
0.0223
Yes
85051100
4059495218144
31.12.2099
98% Warenverfügbarkeit. N...
09114-04
09114-04
43
8
M4
6.0
10.5
5
85
0.0297
Yes
85051100
4059495218151
31.12.2099
98% Warenverfügbarkeit. N...
09114-05
09114-05
66
10
M5
8.2
15.0
8
180
0.1044
Yes
85051100
4059495218168
31.12.2099
98% Warenverfügbarkeit. N...
09114-06
09114-06
88
12
M8
8.2
17.0
11
420
0.1899
Yes
85051100
4059495218175
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성