Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07781 - Locating bushes for ball lifting pins stainless steel, flat
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07781_1.prj},{NB=07781-11050},{BEST=07781-11050},{FORM=A},{D1=10},{D2=M20},{D3=28},{D4=12.2},{D5=5.1},{D6=20},{L1=50},{L2=60},{L3=54},{L4=-},{X=1.5},{ANZDM=100.0},{GEW=0.0961},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495412641},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=20.0},{XA=0.0},{ST=2.5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D1
diameter
[mm]
D2
Thread/diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
X
Distance
[mm]
ANZDM
Tightening
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07781-10810
07781-10810
A
8
M16X1,5
24
9.8
3.1
16
10
25
20
-
1.5
75.0
0.0323
Yes
73181520
4059495414553
31.12.2099
98% Warenverfügbarkeit. N...
07781-10815
07781-10815
A
8
M16X1,5
24
9.8
3.1
16
15
25
20
-
1.5
75.0
0.0314
Yes
73181520
4059495414560
31.12.2099
98% Warenverfügbarkeit. N...
07781-10825
07781-10825
A
8
M16
24
9.8
3.1
16
25
35
30
-
1.5
75.0
0.0405
Yes
73181520
4059495414577
31.12.2099
98% Warenverfügbarkeit. N...
07781-10835
07781-10835
A
8
M16
24
9.8
3.1
16
35
45
40
-
1.5
75.0
0.0500
Yes
73181520
4059495412603
31.12.2099
98% Warenverfügbarkeit. N...
07781-11015
07781-11015
A
10
M20X1,5
28
12.2
5.1
20
15
30
24
-
1.5
100.0
0.0553
Yes
73181520
4059495412610
31.12.2099
98% Warenverfügbarkeit. N...
07781-11025
07781-11025
A
10
M20X1,5
28
12.2
5.1
20
25
35
29
-
1.5
100.0
0.0647
Yes
73181520
4059495412627
31.12.2099
98% Warenverfügbarkeit. N...
07781-11035
07781-11035
A
10
M20
28
12.2
5.1
20
35
45
39
-
1.5
100.0
0.0738
Yes
73181520
4059495412634
31.12.2099
98% Warenverfügbarkeit. N...
07781-11050
07781-11050
A
10
M20
28
12.2
5.1
20
50
60
54
-
1.5
100.0
0.0961
Yes
73181520
4059495412641
31.12.2099
98% Warenverfügbarkeit. N...
07781-11215
07781-11215
A
12
M24X1,5
32
14.7
5.1
22
15
32
26
-
1.5
150.0
0.0824
Yes
73181520
4059495412658
31.12.2099
98% Warenverfügbarkeit. N...
07781-11225
07781-11225
A
12
M24X1,5
32
14.7
5.1
22
25
40
34
-
1.5
150.0
0.1018
Yes
73181520
4059495412665
31.12.2099
98% Warenverfügbarkeit. N...
07781-11235
07781-11235
B
12
M24
32
14.7
5.1
22
35
50
44
3,8
1.5
150.0
0.1111
Yes
73181520
4059495412672
31.12.2099
98% Warenverfügbarkeit. N...
07781-11250
07781-11250
B
12
M24
32
14.7
5.1
22
50
65
59
18,8
1.5
150.0
0.1326
Yes
73181520
4059495412689
31.12.2099
98% Warenverfügbarkeit. N...
07781-11625
07781-11625
A
16
M30X2
39
19.2
5.1
30
25
45
39
-
1.5
200.0
0.1596
Yes
73181520
4059495412696
31.12.2099
98% Warenverfügbarkeit. N...
07781-11650
07781-11650
B
16
M30
39
19.2
5.1
30
50
65
59
6
1.5
200.0
0.2030
Yes
73181520
4059495412702
31.12.2099
98% Warenverfügbarkeit. N...
07781-11675
07781-11675
B
16
M30
39
19.2
5.1
30
75
90
84
31
1.5
200.0
0.2513
Yes
73181520
4059495412719
31.12.2099
98% Warenverfügbarkeit. N...
07781-12050
07781-12050
B
20
M36X2
43
26.0
5.1
30
50
70
63
3,5
1.5
200.0
0.3217
Yes
73181520
4059495412726
31.12.2099
98% Warenverfügbarkeit. N...
07781-12075
07781-12075
B
20
M36X2
43
26.0
5.1
30
75
95
88
28,5
1.5
200.0
0.4142
Yes
73181520
4059495412733
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성