Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05735-01 - Toggle clamps vertical with angled foot and fixed clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1436_asmtab.prj},{NB=05735-01-008000},{LOCH=2},{OG=69},{OH=96},{A1=29},{A2=0},{A3=0},{B=17.5},{B1=28},{B5=2.5},{C=44},{C1=10},{H=121},{L=65.65},{L1=24.5},{HALTEKRAFTF1=800},{SPANNKRAFTF3=600},{GEW=0.1389},{EAN=4059495773292},{XA=5.000},{XB=35.000},{XC=68.47742},{XD=49.54480},{TYP=9},{TYP1=1},{TYP2=21.000},{TYP3=19.000},{TYP4=8},{TYP5=1},{BEST=05735-01-00800},{A=14},{D=4.9},{M=M5x35},{HANDKRAFT=50},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1436_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LOCH
Lochbild
[mm]
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
D
diameter
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05735-01-00800
05735-01-00800
2
69
96
14
29
0
0
17.5
28
2.5
44
10
121
65.65
24.5
4.9
M5x35
50
800
600
0.1389
Yes
82057000
4059495773292
31.12.2099
98% Warenverfügbarkeit. N...
05735-01-01600
05735-01-01600
2
70
108
19
35
0
0
26.0
42
3.0
64
13
170
75.70
26.0
5.5
M6x50
100
1600
1100
0.2787
Yes
82057000
4059495773308
31.12.2099
98% Warenverfügbarkeit. N...
05735-01-03000
05735-01-03000
1
67
106
35
51
8
16
35.0
51
3.0
82
19
244
115.30
58.0
6.8
M8x60
100
3000
1100
0.5615
Yes
82057000
4059495773315
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성