Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05730-01 - Toggle clamps vertical with angled foot and adjustable clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1259_asmtab.prj},{NB=05730-01-010000},{LOCH=2},{OG=69},{OH=96},{A1=29},{A2=0},{A3=0},{B=17.5},{B1=28},{B2=10.0},{B5=2.5},{C=44},{C1=10},{H=121},{L=67},{L1=31},{L2=26.0},{HALTEKRAFTF1=700},{HALTEKRAFTF2=1000},{SPANNKRAFTF3=500},{SPANNKRAFTF4=800},{GEW=0.1390},{EAN=4059495773261.000},{XA=5.000},{XB=35.000},{XC=68.47742},{XD=49.54480},{TYP=9},{TYP1=1},{TYP2=21.000},{TYP3=19.000},{TYP4=8},{TYP5=7},{TYP6=1},{TYP7=7},{BEST=05730-01-01000},{A=14},{B3=2},{D=4.9},{M=M5x35},{HANDKRAFT=50},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1259_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LOCH
Lochbild
[mm]
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
distance
[mm]
B3
distance
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
distance
ⁿ/ₐ
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[Ns]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05730-01-01000
05730-01-01000
2
69
96
14
29
0
0
17.5
28
10.0
2
2.5
44
10
4.9
121
67
31
26.0
M5x35
50
700
1000
500
800
0.1390
Info
Yes
82057000
4059495773261.000
31.12.2099
98% Warenverfügbarkeit. N...
05730-01-02000
05730-01-02000
2
70
108
19
35
0
0
26.0
42
11.0
3
3.0
64
13
5.5
170
79
35
29.5
M6x50
100
1000
2000
900
1300
0.2782
Info
Yes
82057000
4059495773278.000
31.12.2099
98% Warenverfügbarkeit. N...
05730-01-03600
05730-01-03600
1
67
106
35
51
8
16
35.0
51
14.8
8.8
3.0
82
19
6.8
244
143
93
70.0
M8x60
100
1800
3600
900
1300
0.6014
Info
Yes
82057000
4059495773285.000
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성