Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05360 - Pneumatic clamps vertical with vertical mounted cylinder
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Pneumatic clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/pneumatikspanner/05360.prj},{NB=05360-04_(GESCHLOSSEN)},{A=15},{B=82},{D=11},{E=54},{F=20.0},{G=70},{H=65},{I=30},{K=10},{L=35},{M=90},{M1=90},{N=117},{Q=6.2},{S=47},{T=46},{U=193},{V=82},{W=16},{X=40},{Y=74},{Z=27},{HOEHE=172},{LAENGE=340},{F1=6},{F2=9},{F3=1.5},{F4=2.2},{F5=0.75},{VL=1.0},{GEW=4.8400},{EAN=4059495052724},{U1=29.000},{S2=30.000},{D1X=45.500},{D2X=13.000},{D1Y=82.000},{D2Y=47.000},{ZQ=55.000},{ZL=150.000},{ZL1=41.000},{ZL2=31.500},{ZL3=9.000},{DW2=6.000},{GR=1.000},{RN=9.728},{RS1=13.750},{RS2=9.000},{D3X=76.000},{W3B=8.500},{NDM=12},{SW=18},{BEST=05360-04},{O=M 12 x 1.25},{R=G 1/8},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
D
diameter
[mm]
E
Length
[mm]
F
Length
[mm]
G
distance
[mm]
H
height
[mm]
I
height
[mm]
K
distance
[mm]
L
Length
[mm]
M
Length
[mm]
M1
[mm]
N
Length
[mm]
O
thread diameter
ⁿ/ₐ
Q
diameter
[mm]
S
distance
[mm]
T
Length
[mm]
U
height
[mm]
V
width
[mm]
W
diameter
[mm]
X
diameter
[mm]
Y
cylinder stroke
[mm]
R
Compressed air connection
ⁿ/ₐ
Z
distance
[mm]
HOEHE
total height
[mm]
LAENGE
total length
[mm]
F1
Clamping force 1
[kN]
F2
Clamping force 2
[kN]
F3
Clamping force 3
[kN]
F4
Clamping force 4
[kN]
F5
Clamping force 5
[kN]
VL
compressed air consumption per complete cycle in dm3 at 6 bar
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05360-04
05360-04
15
82
11
54
20.0
70
65
30
10
35
90
90
117
M 12 x 1.25
6.2
47
46
193
82
16
40
74
G 1/8
27
172
340
6
9
1.5
2.2
0.75
1.0
4.8400
Yes
84798994
4059495052724
31.12.2099
98% Warenverfügbarkeit. N...
05360-06
05360-06
20
90
13
60
22.0
83
69
40
12
32
107
100
137
M 16 x 1.5
8.2
54
48
221
101
16
50
87
G 1/4
26
195
386
12
18
2.5
3.5
1.00
1.8
8.1200
Yes
84798994
4059495052731
31.12.2099
98% Warenverfügbarkeit. N...
05360-08
05360-08
30
125
17
95
24.5
115
94
60
15
49
145
123
184
M 16 x 1.5
13.2
67
77
255
123
16
63
120
G 1/4
40
272
470
20
30
4.0
6.0
1.80
4.3
18.1400
Yes
84798994
4059495052748
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성