Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03420-05 - Ball lock pins with T-grip lockable
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03420-05_1.prj},{NB=03420-05-2082160800},{B=33},{D=81.8},{D1=16},{D2=19.0},{D3=20},{L=80},{L1=13.1},{L2=49.4},{L3=38.8},{L5=93.1},{L6=28},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2300},{EAN=4059495726724},{SW=21},{DD=22},{LL2=51.2},{XA=6.5},{XB=9.7},{XC=6.7},{XD=15.1},{XE=7.0},{XF=10.2},{XG=12.9},{XH=0.8},{XI=0.50},{XJ=0.30},{XK=0.8},{XL=10.2},{XM=8.0},{XN=0.5},{XO=13.0},{XP=2.5},{XQ=18.0},{XR=24.1},{XS=32.2},{XT=23.0},{XU=4.0},{XV=2.2},{XW=4.5},{XX=2.6},{XY=0.0},{XZ=0.0},{XA1=43.5},{XB1=10.0},{XC1=0.0},{XD1=16.4},{XE1=0.8},{XF1=0.00},{XG1=6.40},{XH1=16.00},{XJ1=16.00},{XI1=4.000},{XK1=0.300},{BEST=03420-05-208216080},{FARBE=schwarz},{MATERIAL=Edelstahl},{FORM=A},{BS=Infotext},{ROHS=Yes},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
L5
Length
ⁿ/ₐ
L6
height
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03420-05-208208020
03420-05-208208020
schwarz
Stainless steel
A
33
81.8
8
9.5
20
20
7.8
49.4
38.8
27.8
28
8
38
0.1970
Yes
73182900
4059495726168
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208208025
03420-05-208208025
schwarz
Stainless steel
A
33
81.8
8
9.5
20
25
7.8
49.4
38.8
32.8
28
8
38
0.1980
Yes
73182900
4059495726175
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208208030
03420-05-208208030
schwarz
Stainless steel
A
33
81.8
8
9.5
20
30
7.8
49.4
38.8
37.8
28
8
38
0.1990
Yes
73182900
4059495726182
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208208035
03420-05-208208035
schwarz
Stainless steel
A
33
81.8
8
9.5
20
35
7.8
49.4
38.8
42.8
28
8
38
0.2000
Yes
73182900
4059495726199
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208208040
03420-05-208208040
schwarz
Stainless steel
A
33
81.8
8
9.5
20
40
7.8
49.4
38.8
47.8
28
8
38
0.2010
Yes
73182900
4059495726205
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208208045
03420-05-208208045
schwarz
Stainless steel
A
33
81.8
8
9.5
20
45
7.8
49.4
38.8
52.8
28
8
38
0.2020
Yes
73182900
4059495726212
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208208050
03420-05-208208050
schwarz
Stainless steel
A
33
81.8
8
9.5
20
50
7.8
49.4
38.8
57.8
28
8
38
0.2030
Yes
73182900
4059495726229
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208210020
03420-05-208210020
schwarz
Stainless steel
A
33
81.8
10
12.0
20
20
8.9
49.4
38.8
28.9
28
10
60
0.2050
Yes
73182900
4059495726311
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208210025
03420-05-208210025
schwarz
Stainless steel
A
33
81.8
10
12.0
20
25
8.9
49.4
38.8
33.9
28
10
60
0.2060
Yes
73182900
4059495726328
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208210030
03420-05-208210030
schwarz
Stainless steel
A
33
81.8
10
12.0
20
30
8.9
49.4
38.8
38.9
28
10
60
0.2070
Yes
73182900
4059495726335
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208210035
03420-05-208210035
schwarz
Stainless steel
A
33
81.8
10
12.0
20
35
8.9
49.4
38.8
43.9
28
10
60
0.2080
Yes
73182900
4059495726342
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208210040
03420-05-208210040
schwarz
Stainless steel
A
33
81.8
10
12.0
20
40
8.9
49.4
38.8
48.9
28
10
60
0.2090
Yes
73182900
4059495726359
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208210045
03420-05-208210045
schwarz
Stainless steel
A
33
81.8
10
12.0
20
45
8.9
49.4
38.8
53.9
28
10
60
0.2100
Yes
73182900
4059495726366
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208210050
03420-05-208210050
schwarz
Stainless steel
A
33
81.8
10
12.0
20
50
8.9
49.4
38.8
58.9
28
10
60
0.2110
Yes
73182900
4059495726373
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208210060
03420-05-208210060
schwarz
Stainless steel
A
33
81.8
10
12.0
20
60
8.9
49.4
38.8
68.9
28
10
60
0.2120
Yes
73182900
4059495726380
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208212025
03420-05-208212025
schwarz
Stainless steel
A
33
81.8
12
14.5
20
25
9.9
49.4
38.8
34.9
28
12
86
0.2020
Yes
73182900
4059495726489
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208212030
03420-05-208212030
schwarz
Stainless steel
A
33
81.8
12
14.5
20
30
9.9
49.4
38.8
39.9
28
12
86
0.2030
Yes
73182900
4059495726496
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208212035
03420-05-208212035
schwarz
Stainless steel
A
33
81.8
12
14.5
20
35
9.9
49.4
38.8
44.9
28
12
86
0.2040
Yes
73182900
4059495726502
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208212040
03420-05-208212040
schwarz
Stainless steel
A
33
81.8
12
14.5
20
40
9.9
49.4
38.8
49.9
28
12
86
0.2050
Yes
73182900
4059495726519
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208212045
03420-05-208212045
schwarz
Stainless steel
A
33
81.8
12
14.5
20
45
9.9
49.4
38.8
54.9
28
12
86
0.2060
Yes
73182900
4059495726526
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208212050
03420-05-208212050
schwarz
Stainless steel
A
33
81.8
12
14.5
20
50
9.9
49.4
38.8
59.9
28
12
86
0.2070
Yes
73182900
4059495726533
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208212060
03420-05-208212060
schwarz
Stainless steel
A
33
81.8
12
14.5
20
60
9.9
49.4
38.8
69.9
28
12
86
0.2080
Yes
73182900
4059495726540
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208212070
03420-05-208212070
schwarz
Stainless steel
A
33
81.8
12
14.5
20
70
9.9
49.4
38.8
79.9
28
12
86
0.2090
Yes
73182900
4059495726557
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208212080
03420-05-208212080
schwarz
Stainless steel
A
33
81.8
12
14.5
20
80
9.9
49.4
38.8
89.9
28
12
86
0.2100
Yes
73182900
4059495726564
98% Warenverfügbarkeit. N...
31.12.2099
03420-05-208216030
03420-05-208216030
schwarz
Stainless steel
A
33
81.8
16
19.0
20
30
13.1
49.4
38.8
43.1
28
16
153
0.2230
Yes
73182900
4059495726656
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성