Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03090 - Indexing plungers with locked mark
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03090_2.prj},{NB=03090-713081},{D=8},{D2=33},{L=68.0},{L1=26},{L2=10},{L3=23},{H=8},{SW1=19},{SW2=0},{F=2.3},{F1=15.0},{F2=35.0},{GEW=0.0707},{EAN=4059495349428},{ST=1.5},{NDM=16.0},{XA=24.0},{XB=8.0},{XC=0.5},{XD=19.0},{XE=53.9},{XF=0.3},{XG=2.3},{XH=2.5},{XI=0.9},{XJ=31.0},{XK=3.8},{XL=26.0},{XM=0.1},{XN=30.0},{XO=0.2},{XP=11.0},{XQ=10.0},{XR=5.0},{XS=0.3},{XT=8.0},{XU=12.0},{XV=1.0},{XW=0.0},{XX=0.000},{BEST=03090-71308},{FORM=A},{D1=M16X1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,,KIPP_USA},{ZGT=Markierungsring },{IMPERIAL=MM},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
Width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[mm]
F2
Spring force final pressure F2 approx. N
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03090-71105
03090-71105
A
5
M10X1
21
43.5
17
7
15
5
13
0
1.3
5.0
12.0
0.0191
Yes
73181900
4059495349404
98% Warenverfügbarkeit. N...
31.12.2099
03090-71206
03090-71206
A
6
M12X1,5
25
51.7
20
8
17
6
14
0
1.8
6.0
14.0
0.0284
Yes
73181900
4059495349411
98% Warenverfügbarkeit. N...
31.12.2099
03090-71308
03090-71308
A
8
M16X1,5
33
68.0
26
10
23
8
19
0
2.3
15.0
35.0
0.0707
Yes
73181900
4059495349428
98% Warenverfügbarkeit. N...
31.12.2099
03090-72105
03090-72105
B
5
M10X1
21
43.5
17
7
15
5
13
17
1.3
5.0
12.0
0.0253
Yes
73181900
4059495349435
98% Warenverfügbarkeit. N...
31.12.2099
03090-72206
03090-72206
B
6
M12X1,5
25
51.7
20
8
17
6
14
19
1.8
6.0
14.0
0.0374
Yes
73181900
4059495349442
98% Warenverfügbarkeit. N...
31.12.2099
03090-72308
03090-72308
B
8
M16X1,5
33
68.0
26
10
23
8
19
24
2.3
15.0
35.0
0.0884
Yes
73181900
4059495349459
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성