Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02002 - Self-aligning pads with O-ring
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Self-aligning pads
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/pendelauflagen/02002.prj},{NB=02002-504X0120},{D1=10},{D3=8.0},{H=12.5},{H1=2.0},{T=3.5},{W=28},{KUGEL=7},{GEW=0.0060},{EAN=4059495007496},{NDR=4.000},{KDR=0.000},{STR=0.00},{TYP=3.000},{XA=4.000},{XB=6.000},{XC=1.360},{XD=2.000},{XE=7.100},{XF=3.300},{XG=0.400},{XH=45.000},{BEST=02002-504X012},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D2=M 4},{BELASTUNG=11.5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{XPOS=0,[-14:14]},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{WX=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
ⁿ/ₐ
D3
diameter
[mm]
H
Length
[mm]
H1
[mm]
T
Length
[mm]
W
Angle
[°]
KUGEL
Ball Ø
[mm]
BELASTUNG
Load rating max.kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02002-104X012
02002-104X012
C
flattened steel ball, fla...
10
M 4
6.0
12.0
1.5
4.5
10
7
12
0.0060
Yes
84662080
4059495007410
31.12.2099
98% Warenverfügbarkeit. N...
02002-104X025
02002-104X025
C
flattened steel ball, fla...
10
M 4
6.0
25.0
1.5
12.0
10
7
12
0.0129
Yes
84662080
4059495007427
31.12.2099
98% Warenverfügbarkeit. N...
02002-105X016
02002-105X016
C
flattened steel ball, fla...
13
M 5
8.5
16.0
1.5
5.0
10
10
20
0.0141
Yes
84662080
4059495007434
31.12.2099
98% Warenverfügbarkeit. N...
02002-105X025
02002-105X025
C
flattened steel ball, fla...
13
M 5
8.5
25.0
1.5
12.0
10
10
20
0.0222
Yes
84662080
4059495007441
31.12.2099
98% Warenverfügbarkeit. N...
02002-304X012
02002-304X012
F
flattened steel ball, dia...
10
M 4
6.0
12.0
1.5
4.5
10
7
12
0.0058
Yes
84662080
4059495007458
31.12.2099
98% Warenverfügbarkeit. N...
02002-304X025
02002-304X025
F
flattened steel ball, dia...
10
M 4
6.0
25.0
1.5
12.0
10
7
12
0.0127
Yes
84662080
4059495007465
31.12.2099
98% Warenverfügbarkeit. N...
02002-305X016
02002-305X016
F
flattened steel ball, dia...
13
M 5
8.5
16.0
1.5
5.0
10
10
20
0.0137
Yes
84662080
4059495007472
31.12.2099
98% Warenverfügbarkeit. N...
02002-305X025
02002-305X025
F
flattened steel ball, dia...
13
M 5
8.5
25.0
1.5
12.0
10
10
20
0.0220
Yes
84662080
4059495007489
31.12.2099
98% Warenverfügbarkeit. N...
02002-704X012
02002-704X012
K
flattened POM ball, flat ...
10
M 4
6.0
12.0
1.5
4.5
10
7
2
0.0046
Yes
84662080
4059495007632
31.12.2099
98% Warenverfügbarkeit. N...
02002-704X025
02002-704X025
K
flattened POM ball, flat ...
10
M 4
6.0
25.0
1.5
12.0
10
7
2
0.0115
Yes
84662080
4059495007649
31.12.2099
98% Warenverfügbarkeit. N...
02002-705X016
02002-705X016
K
flattened POM ball, flat ...
13
M 5
8.5
16.0
1.5
5.0
10
10
4
0.0101
Yes
84662080
4059495007656
31.12.2099
98% Warenverfügbarkeit. N...
02002-705X025
02002-705X025
K
flattened POM ball, flat ...
13
M 5
8.5
25.0
1.5
12.0
10
10
4
0.0184
Yes
84662080
4059495007663
31.12.2099
98% Warenverfügbarkeit. N...
02002-504X012
02002-504X012
O
stainless steel ball, dia...
10
M 4
8.0
12.5
2.0
3.5
28
7
11.5
0.0060
Yes
84662080
4059495007496
31.12.2099
98% Warenverfügbarkeit. N...
02002-504X025
02002-504X025
O
stainless steel ball, dia...
10
M 4
8.0
25.5
2.0
9.0
28
7
11.5
0.0131
Yes
84662080
4059495007502
31.12.2099
98% Warenverfügbarkeit. N...
02002-505X017
02002-505X017
O
stainless steel ball, dia...
13
M 5
11.0
17.5
3.0
6.5
28
10
19.8
0.0148
Yes
84662080
4059495007519
31.12.2099
98% Warenverfügbarkeit. N...
02002-505X026
02002-505X026
O
stainless steel ball, dia...
13
M 5
11.0
26.5
3.0
9.0
28
10
19.8
0.0231
Yes
84662080
4059495007526
31.12.2099
98% Warenverfügbarkeit. N...
02002-506X021
02002-506X021
O
stainless steel ball, dia...
17
M 6
14.0
21.0
3.0
7.5
28
13
27.4
0.0311
Yes
84662080
4059495007533
31.12.2099
98% Warenverfügbarkeit. N...
02002-508X024
02002-508X024
O
stainless steel ball, dia...
19
M 8
19.0
24.0
4.0
8.5
24
15
38.6
0.0450
Yes
84662080
4059495007540
31.12.2099
98% Warenverfügbarkeit. N...
02002-510X028
02002-510X028
O
stainless steel ball, dia...
24
M 10
21.0
28.0
4.0
9.0
24
20
58.3
0.0839
Yes
84662080
4059495007557
31.12.2099
98% Warenverfügbarkeit. N...
02002-604X014
02002-604X014
P
stainless steel ball, PUR...
10
M 4
10.0
14.5
4.0
3.5
28
7
-
0.0062
Yes
84662080
4059495007564
31.12.2099
98% Warenverfügbarkeit. N...
02002-604X027
02002-604X027
P
stainless steel ball, PUR...
10
M 4
10.0
27.5
4.0
9.0
28
7
-
0.0132
Yes
84662080
4059495007571
31.12.2099
98% Warenverfügbarkeit. N...
02002-605X019
02002-605X019
P
stainless steel ball, PUR...
13
M 5
13.0
19.5
5.0
6.5
28
10
-
0.0152
Yes
84662080
4059495007588
31.12.2099
98% Warenverfügbarkeit. N...
02002-605X028
02002-605X028
P
stainless steel ball, PUR...
13
M 5
13.0
28.5
5.0
9.0
28
10
-
0.0234
Yes
84662080
4059495007595
31.12.2099
98% Warenverfügbarkeit. N...
02002-606X023
02002-606X023
P
stainless steel ball, PUR...
17
M 6
16.0
23.0
5.0
7.5
28
13
-
0.0320
Yes
84662080
4059495007601
31.12.2099
98% Warenverfügbarkeit. N...
02002-608X026
02002-608X026
P
stainless steel ball, PUR...
19
M 8
21.0
26.0
6.0
8.5
24
15
-
0.0460
Yes
84662080
4059495007618
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성