Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
81150-21 - Emergency stop button in Ø 22.3 mm housing "Minibox" connection M12
norelem
Electromechanics
81000 Emergency stop button
Emergency stop button
Powered by
CAD모델 선택
{norelem/elektromechanik/gruppe_81000/not_halt_taster/81150-21.prj},{NB=81150-21-204200},{BEST=81150-21-204200},{EINBAUD=22.3},{AA=M12 4-polig, A-kodiert},{ANZOE=2},{BL=nein},{BLOCKSK=nein},{DGW=<100},{SCHALTST=ja},{SA=IP65},{SKL=II Schutzisolierung},{ENTR=Rechts/Linksdrehung},{PZ=<10},{SUE=nein},{UELS=ja},{PSP=2.0},{GEW=0.0600},{BS=Infotext},{ROHS=Yes},{ZTN=85371091},{EAN=4059495713038},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Order No.
ⁿ/ₐ
EINBAUD
Installed Ø
[mm]
AA
Connection
ⁿ/ₐ
ANZOE
Number of NC contacts
ⁿ/ₐ
BL
Illuminatable
ⁿ/ₐ
BLOCKSK
Blocking protection collar
ⁿ/ₐ
DGW
Contact resistance
[mOhm]
SCHALTST
Switch position indicator
ⁿ/ₐ
SA
Safety rating
ⁿ/ₐ
SKL
Protection class
ⁿ/ₐ
ENTR
Release
ⁿ/ₐ
PZ
Bounce time
[ms]
SUE
Self-monitoring
ⁿ/ₐ
UELS
Overlist safe
ⁿ/ₐ
PSP
Test voltage
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
81150-21-204200
81150-21-204200
22.3
M12 4 pole, A encoded
2
no
no
<100
yes
IP65
II Protective insulation
right/left rotation
<10
no
yes
2.0
0.0600
Yes
85371091
4059495713038
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성