GN132.2-2-SW - Slider block cross (Stainless steel screws) Special order
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Linear Actuator
GN132.2
Powered by
CAD모델 선택
{nbk/man_machine_elements/linear_actuator/gn132_2/gn_132_2_2.prj},{NB=Verfahrschlitten GN 132.2-G40-G40-2-SW},{NORMNR=GN 132.2},{NM=GN132.2-G40-G40-2-SW},{NM2=Special order},{D1=G40 (mit Gleitbuchse)},{D11=40},{D1X=G40},{D2=G40 (mit Gleitbuchse)},{D22=40},{D2X=G40},{D3=M 10},{NDM3=10},{KDM3=8.160},{D4=M 5},{NDM4=5},{KDM4=4.019},{K=56},{L=125},{M=45},{KLEMM=GN 911-M10-40},{OB=schwarz},{R=28.000},{R1=1.500},{L1=28.250},{L2=12.000},{SW=17.500},{SW2=17.000},{SW3=8.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
NM
Catalog number
ⁿ/ₐ
NM2
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
D3
Clamping screw
[mm]
D4
Mounting screw on the follower
[mm]
GN132.2-B30-B30-2-SW
GN132.2-B30-B30-2-SW
Special order
B30 (without slider bush)
B30 (without slider bush)
M 8
M 4
GN132.2-B30-G30-2-SW
GN132.2-B30-G30-2-SW
Special order
B30 (without slider bush)
G30 (with slider bush)
M 8
M 4
GN132.2-G30-B30-2-SW
GN132.2-G30-B30-2-SW
Special order
G30 (with slider bush)
B30 (without slider bush)
M 8
M 4
GN132.2-G30-G30-2-SW
GN132.2-G30-G30-2-SW
Special order
G30 (with slider bush)
G30 (with slider bush)
M 8
M 4
GN132.2-B40-B40-2-SW
GN132.2-B40-B40-2-SW
Special order
B40 (without slider bush)
B40 (without slider bush)
M 10
M 5
GN132.2-B40-G40-2-SW
GN132.2-B40-G40-2-SW
Special order
B40 (without slider bush)
G40 (with slider bush)
M 10
M 5
GN132.2-G40-B40-2-SW
GN132.2-G40-B40-2-SW
Special order
G40 (with slider bush)
B40 (without slider bush)
M 10
M 5
GN132.2-G40-G40-2-SW
GN132.2-G40-G40-2-SW
Special order
G40 (with slider bush)
G40 (with slider bush)
M 10
M 5
GN132.2-B50-B50-2-SW
GN132.2-B50-B50-2-SW
Special order
B50 (without slider bush)
B50 (without slider bush)
M 10
M 6
GN132.2-B50-G50-2-SW
GN132.2-B50-G50-2-SW
Special order
B50 (without slider bush)
G50 (with slider bush)
M 10
M 6
GN132.2-G50-B50-2-SW
GN132.2-G50-B50-2-SW
Special order
G50 (with slider bush)
B50 (without slider bush)
M 10
M 6
GN132.2-G50-G50-2-SW
GN132.2-G50-G50-2-SW
Special order
G50 (with slider bush)
G50 (with slider bush)
M 10
M 6
GN132.2-B60-B60-2-SW
GN132.2-B60-B60-2-SW
Special order
B60 (without slider bush)
B60 (without slider bush)
M 10
M 8
GN132.2-B60-G60-2-SW
GN132.2-B60-G60-2-SW
Special order
B60 (without slider bush)
G60 (with slider bush)
M 10
M 8
GN132.2-G60-B60-2-SW
GN132.2-G60-B60-2-SW
Special order
G60 (with slider bush)
B60 (without slider bush)
M 10
M 8
GN132.2-G60-G60-2-SW
GN132.2-G60-G60-2-SW
Special order
G60 (with slider bush)
G60 (with slider bush)
M 10
M 8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN132-2 - Pipe Joint - Cross (Pipe dia 12 - 60 / Stainless steel screws) Sp...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
GN 132 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Elesa+Ganter
21.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성