70216
Molex
PCB Headers
2.54mm
C-Grid
Powered by
CAD모델 선택
{molex/pcb_headers/2_54mm/c_grid/70216.prj},{NB=10894102},{SHA256=4RdRVRTsgbz9l6afAxca1ti1p1U106j7FIrzXEpoE60=},{INAME=00116__010894102},{PN=10894102},{DESC=2.54mm Pitch C-Grid Breakaway Header, High Profile, Dual Row, Right-Angle, 10 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating},{CIRCUITS=10},{CURRENT=3.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
10883041
10883041
2.54mm Pitch C-Grid Break...
4
3.0
Tin
2
Right Angle
Through Hole
10883061
10883061
2.54mm Pitch C-Grid Break...
6
3.0
Tin
2
Right Angle
Through Hole
10883081
10883081
2.54mm Pitch C-Grid Break...
8
3.0
Tin
2
Right Angle
Through Hole
10883101
10883101
2.54mm Pitch C-Grid Break...
10
3.0
Tin
2
Right Angle
Through Hole
10883121
10883121
2.54mm Pitch C-Grid Break...
12
3.0
Tin
2
Right Angle
Through Hole
10883141
10883141
2.54mm Pitch C-Grid Break...
14
3.0
Tin
2
Right Angle
Through Hole
10883161
10883161
2.54mm Pitch C-Grid Break...
16
3.0
Tin
2
Right Angle
Through Hole
10883201
10883201
2.54mm Pitch C-Grid Break...
20
3.0
Tin
2
Right Angle
Through Hole
10883221
10883221
2.54mm Pitch C-Grid Break...
22
3.0
Tin
2
Right Angle
Through Hole
10883241
10883241
2.54mm Pitch C-Grid Break...
24
3.0
Tin
2
Right Angle
Through Hole
10883261
10883261
2.54mm Pitch C-Grid Break...
26
3.0
Tin
2
Right Angle
Through Hole
10883281
10883281
2.54mm Pitch C-Grid Break...
28
3.0
Tin
2
Right Angle
Through Hole
10883301
10883301
2.54mm Pitch C-Grid Break...
30
3.0
Tin
2
Right Angle
Through Hole
10894042
10894042
2.54mm Pitch C-Grid Break...
4
3.0
Gold
2
Right Angle
Through Hole
10894046
10894046
2.54mm Pitch C-Grid Break...
4
3.0
Gold
2
Right Angle
Through Hole
10894062
10894062
2.54mm Pitch C-Grid Break...
6
3.0
Gold
2
Right Angle
Through Hole
10894066
10894066
2.54mm Pitch C-Grid Break...
6
3.0
Gold
2
Right Angle
Through Hole
10894082
10894082
2.54mm Pitch C-Grid Break...
8
3.0
Gold
2
Right Angle
Through Hole
10894086
10894086
2.54mm Pitch C-Grid Break...
8
3.0
Gold
2
Right Angle
Through Hole
10894102
10894102
2.54mm Pitch C-Grid Break...
10
3.0
Gold
2
Right Angle
Through Hole
10894106
10894106
2.54mm Pitch C-Grid Break...
10
3.0
Gold
2
Right Angle
Through Hole
10894122
10894122
2.54mm Pitch C-Grid Break...
12
3.0
Gold
2
Right Angle
Through Hole
10894126
10894126
2.54mm Pitch C-Grid Break...
12
3.0
Gold
2
Right Angle
Through Hole
10894142
10894142
2.54mm Pitch C-Grid Break...
14
3.0
Gold
2
Right Angle
Through Hole
10894146
10894146
2.54mm Pitch C-Grid Break...
14
3.0
Gold
2
Right Angle
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성