363831
Maxon Motor
gear
Powered by
CAD모델 선택
{maxon_motor/gear/363831.prj},{NB=363827_gp22s_m1st},{ORDERNO=363827_gp22s_m1st},{ABSOLUTE_REDUCTION=3249169},{AVERAGE_BACKLASH_NO_LOAD=1.2 °},{AXIAL_PLAY_OF_THE_NUT=max. 0.008 mm},{DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT==},{GEARHEAD_LENGTH__L1_=44.8 mm},{GEARHEAD_TYPE=GP},{MASS_INERTIA=0.4 gcm²},{MAX__CONTINUOUS_INPUT_SPEED=8000 rpm},{MAX__EFFICIENCY=29 %},{MAX__FEED_FORCE_CONTINUOUS=102 N},{MAX__FEED_FORCE_INTERMITTENT=286 N},{MAX__FEED_VELOCITY=7 mms},{MAX__FORCE_FOR_PRESS_FITS=550 N},{MAX__INTERMITTENT_INPUT_SPEED=8000 rpm},{MAX__MOTOR_SHAFT_DIAMETER=3.2 mm},{MAX__RADIAL_LOAD=130 N, 15 mm from flange},{MAX__TRANSMITTABLE_POWER__CONTINUOUS_=22 W},{MAX__TRANSMITTABLE_POWER__INTERMITTENT_=35 W}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ORDERNO
ⁿ/ₐ
ABSOLUTE_REDUCTION
absolute reduction
ⁿ/ₐ
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
ⁿ/ₐ
AXIAL_PLAY_OF_THE_NUT
axial play of the nut
ⁿ/ₐ
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
ⁿ/ₐ
GEARHEAD_LENGTH__L1_
gearhead length (l1)
ⁿ/ₐ
GEARHEAD_TYPE
gearhead type
ⁿ/ₐ
MASS_INERTIA
mass inertia
ⁿ/ₐ
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
ⁿ/ₐ
MAX__EFFICIENCY
max. efficiency
ⁿ/ₐ
MAX__FEED_FORCE_CONTINUOUS
max. feed force continuous
ⁿ/ₐ
MAX__FEED_FORCE_INTERMITTENT
max. feed force intermittent
ⁿ/ₐ
MAX__FEED_VELOCITY
max. feed velocity
ⁿ/ₐ
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
ⁿ/ₐ
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
ⁿ/ₐ
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
ⁿ/ₐ
MAX__RADIAL_LOAD
max. radial load
ⁿ/ₐ
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
ⁿ/ₐ
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
ⁿ/ₐ
MECHANICAL_POSITIONING_ACCURACY
mechanical positioning accuracy
ⁿ/ₐ
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
ⁿ/ₐ
NUMBER_OF_STAGES
number of stages
ⁿ/ₐ
OUTER_DIAMETER
outer diameter
ⁿ/ₐ
RADIAL_PLAY
radial play
ⁿ/ₐ
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
ⁿ/ₐ
REDUCTION
reduction
ⁿ/ₐ
SPINDLE_LENGTH
spindle length
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
363826_gp22s_m0st
363826_gp22s_m0st
3249169
1.2 °
max. 0.008 mm
=
44.8 mm
GP
0.4 gcm²
8000 rpm
29 %
102 N
286 N
7 mms
550 N
8000 rpm
3.2 mm
130 N, 15 mm from flange
22 W
35 W
0.034 mm
0
2
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
19 1
150 mm
Spindle drive with metric...
110 g
363826_gp22s_m0st
363827_gp22s_m1st
363827_gp22s_m1st
3249169
1.2 °
max. 0.008 mm
=
44.8 mm
GP
0.4 gcm²
8000 rpm
29 %
102 N
286 N
7 mms
550 N
8000 rpm
3.2 mm
130 N, 15 mm from flange
22 W
35 W
0.034 mm
0
2
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
19 1
150 mm
Spindle drive with metric...
110 g
363827_gp22s_m1st
363830_gp22s_m2st
363830_gp22s_m2st
3249169
1.2 °
max. 0.008 mm
=
44.8 mm
GP
0.4 gcm²
8000 rpm
29 %
102 N
286 N
7 mms
550 N
8000 rpm
3.2 mm
130 N, 15 mm from flange
22 W
35 W
0.034 mm
0
2
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
19 1
150 mm
Spindle drive with metric...
110 g
363830_gp22s_m2st
363835_gp22s_m3st
363835_gp22s_m3st
3249169
1.2 °
max. 0.008 mm
=
44.8 mm
GP
0.4 gcm²
8000 rpm
29 %
102 N
286 N
7 mms
550 N
8000 rpm
3.2 mm
130 N, 15 mm from flange
22 W
35 W
0.034 mm
0
2
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
19 1
150 mm
Spindle drive with metric...
110 g
363835_gp22s_m3st
363845_gp22s_m4st
363845_gp22s_m4st
3249169
1.2 °
max. 0.008 mm
=
44.8 mm
GP
0.4 gcm²
8000 rpm
29 %
102 N
286 N
7 mms
550 N
8000 rpm
3.2 mm
130 N, 15 mm from flange
22 W
35 W
0.034 mm
0
2
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
19 1
150 mm
Spindle drive with metric...
110 g
363845_gp22s_m4st
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성