Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRG-MKU-H/80 - Miniature Bevel Gearboxes MKU, Type H, Version 80, Ratio 1:1 to 4:1
MÄDLER
Getriebe und Getriebemotoren
Bevel Gearboxes
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/kegelradgetriebe/krg_mku_ba_h_ausf_80.prj},{NB=41204581},{ARTNR=41204581},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Alumnium},{MAT=Gehäuse und Flansche aus Aluminium, Spiralverzahnte Kegelräder, einsatzgehärtet, paarweise geläppt},{AUSF=Bauart H / Ausführung 80},{UE=1:1},{GR=045},{A=57.5},{B=45},{C=45},{D1=10},{D2=10},{D3=10},{E1=53},{E2=53},{F1=78},{F2=78},{H=30.5},{I=M4 x 8},{J=M4 x 8},{L1=32},{L2=32},{N=34.5},{O=2.0},{P1=23},{P2=23},{R=30},{S=39},{PG1=3 x 18},{PG2=3 x 69},{GEW=620},{PG1B=3},{PG1L=18},{PNT=1.8},{PNH=3},{APG1=2.0},{PG2B=3},{PG2L=69},{GF1=4},{GF1T=8},{GF2=4},{GF2T=8},{DS=38.0},{SK=3.2},{SK1=5.8},{SK2=2.5},{DK=5.5},{K=2},{SW=2},{DAB=15},{D3NT=1.4},{CTN=84834023}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
UE
i - Ratio
ⁿ/ₐ
GR
Gearbox size
ⁿ/ₐ
A
a
[mm]
B
b
[mm]
C
c - f7
[mm]
D1
d1 - j6
[mm]
D2
d2 - j6
[mm]
D3
d3 - H7
[mm]
E1
e1
[mm]
E2
e2
[mm]
F1
f1
[mm]
F2
f2
[mm]
H
h
[mm]
I
i
[mm]
J
j
[mm]
L1
l1 - f7
[mm]
L2
l2 - f7
[mm]
N
n
[mm]
O
o
[mm]
P1
p1
[mm]
P2
p2
[mm]
R
r
[mm]
S
s
[mm]
PG1
Feather Key Size at Ød1; Ød2
ⁿ/ₐ
PG2
Feather Key Size at Ød3
ⁿ/ₐ
GEW
Weight* - The weight of the gearbox deviates slightly depending on the ratio
[g]
CTN
Customs tariff number
ⁿ/ₐ
41203581
41203581
Alumnium
Aluminum housing and flan...
Model H / Version 80
1.1
035
40.0
35
35
6
6
6
43
43
59
59
23.0
M3 x 8
M3 x 5
22
22
26.5
1.5
15
15
25
29
2 x 10
2 x 53
270
84834023
41204581
41204581
Alumnium
Aluminum housing and flan...
Model H / Version 80
1:1
045
57.5
45
45
10
10
10
53
53
78
78
30.5
M4 x 8
M4 x 8
32
32
34.5
2.0
23
23
30
39
3 x 18
3 x 69
620
84834023
41204582
41204582
Alumnium
Aluminum housing and flan...
Model H / Version 80
2:1
045
57.5
45
45
10
10
10
53
53
78
78
30.5
M4 x 8
M4 x 8
32
32
34.5
2.0
23
23
30
39
3 x 18
3 x 69
620
84834023
41204583
41204583
Alumnium
Aluminum housing and flan...
Model H / Version 80
3.1
045
57.5
45
45
10
10
10
53
53
78
78
30.5
M4 x 8
M4 x 8
32
32
34.5
2.0
23
23
30
39
3 x 18
3 x 69
620
84834023
41204584
41204584
Alumnium
Aluminum housing and flan...
Model H / Version 80
4:1
045
57.5
45
45
10
10
10
53
53
78
78
30.5
M4 x 8
M4 x 8
32
32
34.5
2.0
23
23
30
39
3 x 18
3 x 69
620
84834023
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성