Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZST-M0.5-M3-SM-POM-WS - Gear Racks Made from POM, White, Slim Version
MÄDLER
Drive Element
Gear Racks
Racks straight teeth
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnstangen/gerade_verzahnt/zst_pom_ws_schmal.prj},{NB=29560500},{ARTNR=29560500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=POM schmal, weiß (Natur)},{FLM=Nicht für fortlaufende Montage abgelängt},{M=1.50},{NL=1000},{B=15},{HA=15},{H0=13.50},{GEW=285},{Z=212},{L=1000.0},{TISTL=0.0},{TO=4.7124},{R=0.20},{TYP=0},{LL=999.029},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FLM
Version mounting
ⁿ/ₐ
M
Module
ⁿ/ₐ
NL
Nominal Length L* - The real length is roughly one multiple of the pitch
[mm]
B
b
[mm]
HA
ha
[mm]
H0
h0
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
29160100
29160100
Plastic white
POM small, white (nature)
Not cut for continuous li...
0.50
250
4
6
5.50
8
84839089
29260100
29260100
Plastic white
POM small, white (nature)
Not cut for continuous li...
0.70
250
5
7
6.30
11
84839089
29360100
29360100
Plastic white
POM small, white (nature)
Not cut for continuous li...
1.00
250
10
10
9.00
32
84839089
29360300
29360300
Plastic white
POM small, white (nature)
Not cut for continuous li...
1.00
500
10
10
9.00
63
84839089
29460100
29460100
Plastic white
POM small, white (nature)
Not cut for continuous li...
1.25
250
10
10
8.75
31
84839089
29460300
29460300
Plastic white
POM small, white (nature)
Not cut for continuous li...
1.25
500
10
10
8.75
61
84839089
29560100
29560100
Plastic white
POM small, white (nature)
Not cut for continuous li...
1.50
250
15
15
13.50
72
84839089
29560300
29560300
Plastic white
POM small, white (nature)
Not cut for continuous li...
1.50
500
15
15
13.50
140
84839089
29560500
29560500
Plastic white
POM small, white (nature)
Not cut for continuous li...
1.50
1000
15
15
13.50
285
84839089
29660300
29660300
Plastic white
POM small, white (nature)
Not cut for continuous li...
2.00
500
16
16
14.00
157
84839089
29660500
29660500
Plastic white
POM small, white (nature)
Cut for continuous linkin...
2.00
1000
16
16
14.00
312
84839089
29660700
29660700
Plastic white
POM small, white (nature)
Cut for continuous linkin...
2.00
1500
16
16
14.00
466
84839089
29760300
29760300
Plastic white
POM small, white (nature)
Not cut for continuous li...
2.50
500
20
20
17.50
243
84839089
29760500
29760500
Plastic white
POM small, white (nature)
Cut for continuous linkin...
2.50
1000
20
20
17.50
489
84839089
29760700
29760700
Plastic white
POM small, white (nature)
Cut for continuous linkin...
2.50
1500
20
20
17.50
735
84839089
29860300
29860300
Plastic white
POM small, white (nature)
Not cut for continuous li...
3.00
500
25
25
22.00
385
84839089
29860500
29860500
Plastic white
POM small, white (nature)
Cut for continuous linkin...
3.00
1000
25
25
22.00
772
84839089
29860700
29860700
Plastic white
POM small, white (nature)
Cut for continuous linkin...
3.00
1500
25
25
22.00
1146
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성