lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-T10-RF - Timing Bars, for Timing Belts Profile T, Profil T 10, Stainless
MÄDLER
Drive Element
Pulleys and Timing Belts
Timing Bars for Timing Belts
Timing Bars, Profile T
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnwellen/zw_t/zahnwelle_t_10_rf.prj},{NB=16499918},{ARTNR=16499918},{ARTNR1=16010214 / 16019214},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{BZ=V2A 160 T10/18-0},{Z=18},{DE=55.44},{L1=160},{L=160},{GEW=2.78},{ZTL=10},{OZB=6.02},{ZT=2.6},{R1=0.8},{R2=0.6},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
16499910
16499910
16010206 / 16019206
Stainless steel
Stainless steel 1.4305 (A...
V2A 140 T10/10-0
10
29.97
140
140
0.66
84835080
16499912
16499912
16010208 / 16019208
Stainless steel
Stainless steel 1.4305 (A...
V2A 140 T10/12-0
12
36.34
140
140
0.98
84835080
16499914
16499914
16010210 / 16019210
Stainless steel
Stainless steel 1.4305 (A...
V2A 140 T10/14-0
14
42.70
160
160
1.65
84835080
16499915
16499915
16010211 / 16019211
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/15-0
15
45.89
160
160
1.85
84835080
16499916
16499916
16010212 / 16019212
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/16-0
16
49.07
160
160
2.14
84835080
16499918
16499918
16010214 / 16019214
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/18-0
18
55.44
160
160
2.78
84835080
16499920
16499920
16010216 / 16019216
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/20-0
20
61.80
160
160
3.48
84835080
16499924
16499924
16010343 / 16019343
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/24-0
24
74.53
160
160
5.01
84835080
16499925
16499925
16010219 / 16019219
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/25-0
25
77.72
160
160
5.36
84835080
16499930
16499930
16010223 / 16019223
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/30-0
30
93.63
160
160
7.99
84835080
16499932
16499932
16010224 / 16019224
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/32-0
32
100.00
160
160
9.21
84835080
16499936
16499936
16010225 / 16019225
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/36-0
36
112.73
160
160
11.76
84835080
16499940
16499940
16010226 / 16019226
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 T10/40-0
40
125.46
160
160
14.86
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성