Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-5M-RF - Timing Bars, for Timing Belts Profile HTD, Profile 5M, Stainless
MÄDLER
Drive Element
Pulleys and Timing Belts
Timing Bars for Timing Belts
Timing Bars, Profile HTD
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnwellen/zw_htd/zw_htd_5m_rf.prj},{NB=17299924},{ARTNR=17299924},{ARTNR1=16010208 / 16019208},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{Z=24},{DE=37.05},{L1=200},{L=200},{GEW=1.51},{ZTL=5},{ZB=3.25},{ZT=2.009},{X=0.320},{R1=1.270},{W=6},{R2=0.508},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
17299912
17299912
16010202 / 16019202
Stainless steel
Stainless steel 1.4305 (A...
12-5M-160-V2A
12
17.95
160
160
0.23
84835080
17299915
17299915
16010204 / 16019204
Stainless steel
Stainless steel 1.4305 (A...
15-5M-200-V2A
15
22.73
175
200
0.55
84835080
17299916
17299916
16010204 / 16019204
Stainless steel
Stainless steel 1.4305 (A...
16-5M-200-V2A
16
24.32
175
200
0.61
84835080
17299918
17299918
16010205 / 16019205
Stainless steel
Stainless steel 1.4305 (A...
18-5M-200-V2A
18
27.50
200
200
0.78
84835080
17299920
17299920
16010206 / 16019206
Stainless steel
Stainless steel 1.4305 (A...
20-5M-200-V2A
20
30.69
200
200
1.01
84835080
17299924
17299924
16010208 / 16019208
Stainless steel
Stainless steel 1.4305 (A...
24-5M-200-V2A
24
37.05
200
200
1.51
84835080
17299925
17299925
16010209 / 16019209
Stainless steel
Stainless steel 1.4305 (A...
25-5M-200-V2A
25
38.64
200
200
1.65
84835080
17299930
17299930
16010211 / 16019211
Stainless steel
Stainless steel 1.4305 (A...
30-5M-200-V2A
30
46.60
200
200
2.43
84835080
17299932
17299932
16010212 / 16019212
Stainless steel
Stainless steel 1.4305 (A...
32-5M-200-V2A
32
49.79
200
200
2.81
84835080
17299936
17299936
16010214 / 16019214
Stainless steel
Stainless steel 1.4305 (A...
36-5M-200-V2A
36
56.15
200
200
3.62
84835080
17299940
17299940
16010217 / 16019217
Stainless steel
Stainless steel 1.4305 (A...
40-5M-200-V2A
40
62.52
200
200
4.49
84835080
17299948
17299948
16010219 / 16019219
Stainless steel
Stainless steel 1.4305 (A...
48-5M-200-V2A
48
75.25
200
200
6.58
84835080
17299960
17299960
16010320 / 16019320
Stainless steel
Stainless steel 1.4305 (A...
60-5M-200-V2A
60
94.35
200
200
10.43
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성