Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-OELSF-SR - Oil-Level Windows SR
MÄDLER
Drive Element
Lubricator
Oil level window Oil level eyes
Powered by
CAD모델 선택
{maedler/antriebselemente/schmierstoffgeber/oelstandfenster_oelstandaugen/oelstandfenster_sr.prj},{NB=68113200},{ARTNR=68113200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Aluminium mit eingesetzter Naturglasscheibe, Dichtung: Gummi NBR (Perbunan®)},{TYP=SR 100},{SO=79 x 18},{LB=100 x 45},{AB=6 x Ø-5,5},{X=35},{GEW=108},{A=6},{D=5.5},{LSO=79},{BSO=18},{L=100},{B=45},{T=11.5},{RADIUS=50.0},{BLOCH=35},{BA1=15.0},{CTN=90261089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
SO
Viewing opening
[mm]
LB
L x B (length x width)
[mm]
AB
Mounting Holes, Quantity x Ø
[mm]
X
x
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68113000
68113000
Aluminium
Housing: Aluminium, with ...
SR 60
39 x 18
60 x 45
4 x Ø-5,5
28
55
90261089
68113100
68113100
Aluminium
Housing: Aluminium, with ...
SR 80
59 x 18
80 x 45
4 x Ø-5,5
45
84
90261089
68113200
68113200
Aluminium
Housing: Aluminium, with ...
SR 100
79 x 18
100 x 45
6 x Ø-5,5
35
108
90261089
68113300
68113300
Aluminium
Housing: Aluminium, with ...
SR 125
104 x 18
125 x 45
6 x Ø-5,5
45
135
90261089
68113400
68113400
Aluminium
Housing: Aluminium, with ...
SR 160
139 x 18
160 x 45
8 x Ø-5,5
40
170
90261089
68113500
68113500
Aluminium
Housing: Aluminium, with ...
SR 200
179 x 18
200 x 45
10 x Ø-5,5
40
210
90261089
68113600
68113600
Aluminium
Housing: Aluminium, with ...
SR 250
229 x 18
250 x 45
12 x Ø-5,5
40
270
90261089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성