Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FP-1283 - Hand lever grease gun DIN 1283, Thread M10x1, High pressure rubber armored hose
MÄDLER
Drive Element
Lubricator
Grease guns Grease nipple accessories
Powered by
CAD모델 선택
{maedler/antriebselemente/schmierstoffgeber/fettpressen_schmiernippel_zubehoer/fettpresse_din_1283.prj},{NB=68056000},{ARTNR=68056000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{AUSF=Handhebel-Fettpresse DIN 1283, Anschlussgewinde M10x1, Hochdruck-Gummipanzerschlauch},{MATK=Stahl verzinkt},{MAT=Gehäuse aus Stahl, verzinkt},{D=56.1},{B=120},{L=370},{ASG=M10 x 1},{SCS=Ø13 x 300},{AD=400},{HD=800},{BD=1650},{FL=0-1.5},{GEW=2},{CTN=84671900}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
B
[mm]
L
[mm]
ASG
Connection thread
[mm]
SCS
Lubrication hose
[mm]
AD
Working pressure
[bar]
HD
Maximum pressure
[bar]
BD
Bursting pressure
[bar]
FL
Conveying capacity per stroke
[cm^3]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
68056000
68056000
Hand lever grease gun DIN...
Stahl verzinkt
Housing from steel, zinc-...
56.1
120
370
M10 x 1
Ø13 x 300
400
800
1650
0-1.5
2
84671900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성