lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-E-RK-FVG-K2-W - Connecting Links K2 with Spring Clip, with Wide, Bent Attachments DIN ISO 606 (formerly DIN 8187-2)
MÄDLER
Drive Element
Roller Chains
Roller chain with fastening straps
Roller Chains with Bent Attachment
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/rollenketten_mit_befestigungslaschen/rollenketten_mit_winkellaschen/fvg_k2_b_wl_diniso606.prj},{NB=0_10500321},{DINISONR=08 B-1},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Federverschlussglied K2 mit breiten Winkellaschen},{EOB=0.000},{P=12.700},{H4=8.9},{D4=4.5},{F2=12.70},{G2=17.6},{B=23.2},{S=1.6},{GEW=13.7},{ARTNR1=10500322},{RD=8.51},{BD=4.45},{B1=7.75},{B2=11.30},{B3=11.43},{B4=17.0},{B7=3.9},{H3=10.92},{WF=0.80},{BDF=3.5},{TN=bo_fvg_m_b_e_wl_08},{CTN=73151900},{PPATH=fvg_m_b_wl_din8187-2_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
P
p
[mm]
H4
h4
[mm]
D4
d4
[mm]
F2
f/2
[mm]
G2
G/2*
[mm]
B
B*
[mm]
S
s min.*
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10100321
06 B-1**
10100321
Steel
Special chain steels
* The marked dimensions a...
Connecting Link K2 with W...
9.525
6.5
3.5
9.50
13.7
17.7
1.2
6.2
73151900
10500321
08 B-1
10500321
Steel
Special chain steels
* The marked dimensions a...
Connecting Link K2 with W...
12.700
8.9
4.5
12.70
17.6
23.2
1.6
13.7
73151900
10600321
10 B-1
10600321
Steel
Special chain steels
* The marked dimensions a...
Connecting Link K2 with W...
15.875
10.3
5.5
15.90
22.5
29.5
1.6
21.0
73151900
10700321
12 B-1
10700321
Steel
Special chain steels
* The marked dimensions a...
Connecting Link K2 with W...
19.050
13.5
6.6
19.05
26.5
33.8
1.8
29.0
73151900
10800321
16 B-1
10800321
Steel
Special chain steels
* The marked dimensions a...
Connecting Link K2 with W...
25.400
15.9
6.6
25.40
36.3
46.2
2.8
88.0
73151900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성